(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Small capacity / low inertia
[Features]
・ It uses a high-resolution incremental encoder (131,072 p/rev) to achieve highly accurate positioning and speed stability at low speeds.
・ The cable can be pulled out from the motor either on the load side or on the non-load side depending on the cable selected.
・ IP65 is standardly adopted (excluding shaft penetrating part) as protection rating.
Part Number |
---|
HF-KN13B |
HF-KN23 |
HF-KN43 |
HG-KN23 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rated Output (W) | Power Supply | Electromagnetic Brakes |
---|---|---|---|---|---|---|---|
12,006,250 VND | 1 Piece(s) | Quote | 100 | Three-Phase | Presence | ||
9,347,500 VND | 1 Piece(s) | Quote | 200 | Single-phase | No | ||
11,098,750 VND | 1 Piece(s) | Quote | 400 | Single-phase | No | ||
6,403,750 VND | 1 Piece(s) | Quote | 200 | Three-Phase | No |
Loading...Tải…
Type | Motor Unit | Square Flange Size A(mm) | 60 | Voltage Specifications | 200V Class |
---|---|---|---|---|---|
Reducer | No | Shaft end shape | Standard (straight) | Rated Rotation Speed(r/min) | 3000 |
Motor series | Low-inertia/small capacity | Oil Seals | NA |