(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pickup Unit, Optional θ Axis

Pickup Unit, Optional θ Axis
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      11,342,063VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Θ drive part achieves nimble rotation work since it does not go up and down.

 
Part Number
PRG2808-C
PRG2808-C-BK08B
PRG2808-C-MSO23DB
PRG2808-C-MSO23DB-BK08B
PRG2808-C-MSO24SB
PRG2808-C-MSO24SB-BK08B
PRG2808-V
PRG2808-V-BK08B
PRG2808-V-MSO23DB
PRG2808-V-MSO23DB-BK08B
PRG2808-V-MSO24SB
PRG2808-V-MSO24SB-BK08B
PRG2812-C
PRG2812-C-BK08B
PRG2812-C-MSO23DB
PRG2812-C-MSO23DB-BK08B
PRG2812-C-MSO24SB
PRG2812-C-MSO24SB-BK08B
PRG2812-V
PRG2812-V-BK08B
PRG2812-V-MSO23DB
PRG2812-V-MSO23DB-BK08B
PRG2812-V-MSO24SB
PRG2812-V-MSO24SB-BK08B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngControl Motor Built-in sensor External Sensors Chuck holder Stroke (Z) Motor mounting specification Motor Motor symbol Applicable model Maximum Load Capacity
(g)
Air circuit specification

11,342,063 VND

1 Piece(s) 18 Day(s) or more NoNoNoNo8No--PIU2808100For air chuck

12,991,360 VND

1 Piece(s) 18 Day(s) or more NoNoNoPresence8No--PIU280880For air chuck

19,117,208 VND

1 Piece(s) 18 Day(s) or more 2-Phase SteppingPresence1No8Included separatelyMotor, includes origin sensorPKP223D15B2PIU2808100For air chuck

20,766,308 VND

1 Piece(s) 18 Day(s) or more 2-Phase SteppingPresence1Presence8Included separatelyMotor, includes origin sensorPKP223D15B2PIU280880For air chuck

21,708,792 VND

1 Piece(s) 18 Day(s) or more αSTEPPresence1No8Included separatelyMotor, includes origin sensorARM24SBKPIU2808100For air chuck

23,358,088 VND

1 Piece(s) 18 Day(s) or more αSTEPPresence1Presence8Included separatelyMotor, includes origin sensorARM24SBKPIU280880For air chuck

11,342,063 VND

1 Piece(s) 18 Day(s) or more NoNoNoNo8No--PIU2808100For adhesion

12,991,360 VND

1 Piece(s) 18 Day(s) or more NoNoNoPresence8No--PIU280880For adhesion

19,153,208 VND

1 Piece(s) 18 Day(s) or more 2-Phase SteppingPresence1No8Included separatelyMotor, includes origin sensorPKP223D15B2PIU2808100For adhesion

20,766,308 VND

1 Piece(s) 18 Day(s) or more 2-Phase SteppingPresence1Presence8Included separatelyMotor, includes origin sensorPKP223D15B2PIU280880For adhesion

21,744,791 VND

1 Piece(s) 15 Day(s) or more αSTEPPresence1No8Included separatelyMotor, includes origin sensorARM24SBKPIU2808100For adhesion

23,358,088 VND

1 Piece(s) 18 Day(s) or more αSTEPPresence1Presence8Included separatelyMotor, includes origin sensorARM24SBKPIU280880For adhesion

11,813,404 VND

1 Piece(s) 18 Day(s) or more NoNoNoNo12No--PIU2812100For air chuck

13,462,504 VND

1 Piece(s) 18 Day(s) or more NoNoNoPresence12No--PIU281280For air chuck

19,588,351 VND

1 Piece(s) 18 Day(s) or more 2-Phase SteppingPresence1No12Included separatelyMotor, includes origin sensorPKP223D15B2PIU2812100For air chuck

21,237,648 VND

1 Piece(s) 18 Day(s) or more 2-Phase SteppingPresence1Presence12Included separatelyMotor, includes origin sensorPKP223D15B2PIU281280For air chuck

22,179,936 VND

1 Piece(s) 18 Day(s) or more αSTEPPresence1No12Included separatelyMotor, includes origin sensorARM24SBKPIU2812100For air chuck

23,829,232 VND

1 Piece(s) 18 Day(s) or more αSTEPPresence1Presence12Included separatelyMotor, includes origin sensorARM24SBKPIU281280For air chuck

12,027,631 VND

1 Piece(s) 10 Day(s) or more NoNoNoNo12No--PIU2812100For adhesion

13,462,504 VND

1 Piece(s) 18 Day(s) or more NoNoNoPresence12No--PIU281280For adhesion

19,588,351 VND

1 Piece(s) 18 Day(s) or more 2-Phase SteppingPresence1No12Included separatelyMotor, includes origin sensorPKP223D15B2PIU2812100For adhesion

21,237,648 VND

1 Piece(s) 18 Day(s) or more 2-Phase SteppingPresence1Presence12Included separatelyMotor, includes origin sensorPKP223D15B2PIU281280For adhesion

22,179,936 VND

1 Piece(s) 21 Day(s) or more αSTEPPresence1No12Included separatelyMotor, includes origin sensorARM24SBKPIU2812100For adhesion

23,829,232 VND

1 Piece(s) 18 Day(s) or more αSTEPPresence1Presence12Included separatelyMotor, includes origin sensorARM24SBKPIU281280For adhesion

Loading...Tải…

  1. 1