(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rubber Arch Knob

Rubber Arch Knob
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      181,830VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Bulging cross-sectional shape like cheeks that prevents reflection

 
Part Number
NP-13-0WH
NP-13-2WH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Content

181,830 VND

1 Piece(s) 11 Day(s) or more PlainPlain

181,830 VND

1 Piece(s) 7 Day(s) or more Guidance, Arousing Statement and so onPULL

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Form of Use Double-sided Tape Shape Horizontal Type Size (Shorter Side)(mm) 20
Size (Longer Side)(mm) 40 Adhesive, Tape Available Material ABS
Color・Finish White