(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cross Rotation Stopper

Cross Rotation Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      313,813VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A chrome plating finish cross-shaped joint rotation stop.
[Features]
·Available in 3 sizes to choose the one that best suits your needs.
·Includes steel hex socket head set screws.

 
Part Number
221-555
221-556
221-557
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSize A
(mm)
Size B
(mm)
Size C
(mm)

313,813 VND

1 Piece(s) 8 Day(s) or more 44.019.523.0

368,795 VND

1 Piece(s) 8 Day(s) or more 59.025.531.5

401,465 VND

1 Piece(s) 8 Day(s) or more 70.532.538.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Barrier-Free / Handrail Pipe Related Products Type Handrail pipe Material ZDC Finish Chrome Plated