(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Pitch L(mm) | 80 | Main Body Material | Polyamide |
---|---|---|---|
Main Body Type | Trunk Shape | Mounting Method | Round hole |
Main Body, Surface Treatment | [Others] Matt Finish | Additional Function | Folding type |
Full Length(mm) | 135 | Overall width(mm) | 74 |
Main Body Color | Matte Black | Specifications | The force of the spring returns the grip to the stowed position. |
Mounting Method Details | Uses M6 Small Flat Head Screws | RoHS | 10 |
Japanese Only
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Pitch L(mm) | 80 | Main Body Material | Polyamide |
---|---|---|---|
Main Body Type | Trunk Shape | Mounting Method | Round hole |
Main Body, Surface Treatment | [Others] Matt Finish | Additional Function | Folding type |
Full Length(mm) | 135 | Overall width(mm) | 74 |
Main Body Color | Matte Black | Specifications | The force of the spring returns the grip to the stowed position. |
Mounting Method Details | Uses M6 Small Flat Head Screws | RoHS | 10 |
Loading...Tải…
Pitch L(mm) | 80 | Main Body Material | Polyamide |
---|---|---|---|
Main Body Type | Trunk Shape | Mounting Method | Round hole |
Main Body, Surface Treatment | [Others] Matt Finish | Additional Function | Folding type |
Full Length(mm) | 135 | Overall width(mm) | 74 |
Main Body Color | Matte Black | Specifications | The force of the spring returns the grip to the stowed position. |
Mounting Method Details | Uses M6 Small Flat Head Screws | RoHS | 10 |
[Features]
· Handle portion automatically retracts to the original position due to the spring force.
Loading...Tải…
Pitch L(mm) | 80 | Main Body Material | Polyamide |
---|---|---|---|
Main Body Type | Trunk Shape | Mounting Method | Round hole |
Main Body, Surface Treatment | [Others] Matt Finish | Additional Function | Folding type |
Full Length(mm) | 135 | Overall width(mm) | 74 |
Main Body Color | Matte Black | Specifications | The force of the spring returns the grip to the stowed position. |
Mounting Method Details | Uses M6 Small Flat Head Screws | RoHS | 10 |
Japanese Only
Loading...Tải…
Pitch L(mm) | 80 | Main Body Material | Polyamide |
---|---|---|---|
Main Body Type | Trunk Shape | Mounting Method | Round hole |
Main Body, Surface Treatment | [Others] Matt Finish | Additional Function | Folding type |
Full Length(mm) | 135 | Overall width(mm) | 74 |
Main Body Color | Matte Black | Specifications | The force of the spring returns the grip to the stowed position. |
Mounting Method Details | Uses M6 Small Flat Head Screws | RoHS | 10 |
Pitch L(mm) | 80 | Main Body Material | Polyamide | Main Body Type | Trunk Shape |
---|---|---|---|---|---|
Mounting Method | Round hole | Main Body, Surface Treatment | Matt Finish | Additional Function | Folding type |
Full Length(mm) | 135 | Overall width(mm) | 74 | Main Body Color | Matte Black |
Specifications | The force of the spring returns the grip to the stowed position. | Mounting Method Details | Uses M6 Small Flat Head Screws |
Please check the type/dimensions/specifications of the part FHE135 in the Folding Handle E Type (FHE) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FHE135 trong chuỗi Folding Handle E Type (FHE).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy