(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nut (Parallel Threads For Pipes)

Nut (Parallel Threads For Pipes)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      62,070VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Application]
▪ As the board is thin; if the screws cannot be fixed from the front side, fix them from the rear side of the board.

For Fixing From The Back Side When Plate Is Thin And Threading Is Not Possible

Nut (parallel threads for pipes) external appearance

Nut (parallel threads for pipes) external appearance

Nut (parallel threads for pipes) dimensional drawing

Nut (parallel threads for pipes) dimensional drawing

Nut (parallel threads for pipes) dimensional drawing

Nut (parallel threads for pipes) dimensional drawing

Part NumberGHWMass
(g)
Applicable Oil Window Part Number
NUT-G3/8-BSG 3/83193PRS PRSH PRE
FG-N FE
FG-N-ATEX
CD CD-ATEX
NUT-G1/2-BSG 1/24268
NUT-G3/4-BSG 3/453112
NUT-G1-BSG14.53714
NUT-G1.1/4-BSG1 1/454623
NUT-G2 -BSG266550
Part Number
NUT-G1/2-BS
NUT-G1-BS
NUT-G1.1/4-BS
NUT-G2-BS
NUT-G3/4-BS
NUT-G3/8-BS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSWidth W
(mm)
Height H
(mm)
Mounting Section Diameter G

84,900 VND

1 Piece(s) Same day 10264G1/2

142,700 VND

1 Piece(s) Same day 10374.5G1

228,950 VND

1 Piece(s) Same day 10465G1 1/4

377,053 VND

1 Piece(s) Same day 10656G2

111,440 VND

1 Piece(s) Same day 10315G3/4

62,070 VND

1 Piece(s) Same day 10193G3/8

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Related Components