(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Instroke Clamp (AMWPD-W) (Part Number)

Air Instroke Clamp (AMWPD-W)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,370,950VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High clamping force.
· Through wedge construction same size compared to air cylinder.
· Approximately 2X clamping force.
· Even in the event of loss of pressure due to air leakage etc. due to wedge construction.
· there is no reduction in existing clamp force.
· Air hole for seating sensor.
· Seating confirmation use air hole provided, and so using the seating confirmation switch enables confirmation of workpiece seating.

 
Part Number
AMWPD40-W
AMWPD63-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread M Clamping force
(kN)

8,370,950 VND

1 Piece(s) 12 Day(s) 10M5×0.81

12,255,476 VND

1 Piece(s) 12 Day(s) 10Rc1/82.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main Body