(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KH-468-1C |
KH-468-1P |
KH-468-1V |
KH-468-2C |
KH-468-2P |
KH-468-2V |
KH-468-3C |
KH-468-3P |
KH-468-3V |
KH-468-4C |
KH-468-4P |
KH-468-4V |
KH-468-5C |
KH-468-5P |
KH-468-5V |
KH-468-6C |
KH-468-6P |
KH-468-6V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Main Body Surface Treatment |
---|---|---|---|---|---|
532,884 VND | 1 Piece(s) | 16 Day(s) | Satellite Chrome Plating | ||
532,884 VND | 1 Piece(s) | 16 Day(s) | Paint | ||
532,884 VND | 1 Piece(s) | 16 Day(s) | Chrome Velours Plating | ||
523,552 VND | 1 Piece(s) | 5 Day(s) | Satellite Chrome Plating | ||
523,552 VND | 1 Piece(s) | 16 Day(s) | Paint | ||
523,552 VND | 1 Piece(s) | 16 Day(s) | Chrome Velours Plating | ||
517,332 VND | 1 Piece(s) | 5 Day(s) | Satellite Chrome Plating | ||
517,332 VND | 1 Piece(s) | 16 Day(s) | Paint | ||
517,332 VND | 1 Piece(s) | 16 Day(s) | Chrome Velours Plating | ||
517,332 VND | 1 Piece(s) | 16 Day(s) | Satellite Chrome Plating | ||
517,332 VND | 1 Piece(s) | 16 Day(s) | Paint | ||
517,332 VND | 1 Piece(s) | 16 Day(s) | Chrome Velours Plating | ||
507,998 VND | 1 Piece(s) | 16 Day(s) | Satellite Chrome Plating | ||
504,889 VND | 1 Piece(s) | 16 Day(s) | Paint | ||
507,998 VND | 1 Piece(s) | 16 Day(s) | Chrome Velours Plating | ||
495,558 VND | 1 Piece(s) | 5 Day(s) | Satellite Chrome Plating | ||
495,558 VND | 1 Piece(s) | 5 Day(s) | Paint | ||
495,558 VND | 1 Piece(s) | 5 Day(s) | Chrome Velours Plating |
Loading...Tải…
Body Material | Zinc alloy |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy