(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KA-1223-1A |
KA-1223-1S |
KA-1223-2A |
KA-1223-2S |
KA-1223-3A |
KA-1223-3S |
KA-1223-4A |
KA-1223-4S |
KA-1223-5A |
KA-1223-5S |
KA-1223-6A |
KA-1223-6S |
KA-1223-7A |
KA-1223-7S |
KA-1223-8A |
KA-1223-8S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimension L (mm) | TYPE | Net weight (g) | L2 (mm) | L3 (mm) |
---|---|---|---|---|---|---|---|---|---|
1,597,465 VND | 1 Piece(s) | 4 Day(s) | 300 | ALUMINUM PIPE | 645 | 230 | 240 | ||
1,692,922 VND | 1 Piece(s) | Available | 4 Day(s) | 300 | STAINLESS PIPE | 810 | 230 | 240 | |
1,645,194 VND | 1 Piece(s) | 5 Day(s) | 400 | ALUMINUM PIPE | 685 | 330 | 340 | ||
1,740,649 VND | 1 Piece(s) | 16 Day(s) | 400 | STAINLESS PIPE | 920 | 330 | 340 | ||
1,740,649 VND | 1 Piece(s) | 16 Day(s) | 500 | ALUMINUM PIPE | 725 | 430 | 440 | ||
1,788,377 VND | 1 Piece(s) | 16 Day(s) | 500 | STAINLESS PIPE | 1030 | 430 | 440 | ||
1,788,377 VND | 1 Piece(s) | 16 Day(s) | 600 | ALUMINUM PIPE | 765 | 530 | 540 | ||
1,814,410 VND | 1 Piece(s) | 16 Day(s) | 600 | STAINLESS PIPE | 1145 | 530 | 540 | ||
1,836,105 VND | 1 Piece(s) | 16 Day(s) | 700 | ALUMINUM PIPE | 800 | 630 | 640 | ||
1,909,865 VND | 1 Piece(s) | 16 Day(s) | 700 | STAINLESS PIPE | 1255 | 630 | 640 | ||
1,883,832 VND | 1 Piece(s) | 16 Day(s) | 800 | ALUMINUM PIPE | 840 | 730 | 740 | ||
1,957,594 VND | 1 Piece(s) | 16 Day(s) | 800 | STAINLESS PIPE | 1370 | 730 | 740 | ||
1,931,560 VND | 1 Piece(s) | 16 Day(s) | 900 | ALUMINUM PIPE | 880 | 830 | 840 | ||
2,027,015 VND | 1 Piece(s) | 16 Day(s) | 900 | STAINLESS PIPE | 1480 | 830 | 840 | ||
2,027,015 VND | 1 Piece(s) | 16 Day(s) | 1000 | ALUMINUM PIPE | 920 | 930 | 940 | ||
2,122,472 VND | 1 Piece(s) | 16 Day(s) | 1000 | STAINLESS PIPE | 1590 | 930 | 940 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy