(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Material | Zinc alloy | KEY TYPE | KEY included | Product Size | Large |
---|
Please check the type/dimensions/specifications of the part KA-100-1KB LH in the KA-100 General Handle series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KA-100-1KB LH trong chuỗi KA-100 General Handle.
Part Number |
---|
KA-100-1KB RH |
KA-100-1KV LH |
KA-100-1KV RH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Feature | Surface Treatment |
---|---|---|---|---|---|---|
738,367 VND | 1 Piece(s) | 16 Day(s) | RIGHT TYPE | Black chrome plating | ||
738,367 VND | 1 Piece(s) | 16 Day(s) | LEFT TYPE | Chrome Velours Plating | ||
738,367 VND | 1 Piece(s) | 16 Day(s) | RIGHT TYPE | Chrome Velours Plating |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy