(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spacer (QCSQSP)

Spacer (QCSQSP)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      211,488VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· When knob is in OFF position, there is a gap between steel material and shaft allowing left / right slide.
· When knob is in ON position, shaft is inserted in gap between steel material and wedge, and left/right slide of steel material is locked.

 
Part Number
QCSQSP4003
QCSQSP5003
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLength L
(mm)

295,450 VND

1 Piece(s) Same day 1040

211,488 VND

1 Piece(s) Same day 1050

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Spacer / Mounting Bracket