(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Horizontal Type Toggle Clamp ST-H235 (Part Number)

Horizontal Type Toggle Clamp ST-H235
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      632,581VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Application]
· As a clamp for assembly, inspection, and welding jigs.
[Features]
· More affordable than competing products.

Tool-Free Clamp (ST-H235) Features

Horizontal Type Toggle Clamp ST-H235: related image

Outline drawing (ST-H235)

Horizontal Type Toggle Clamp ST-H235: related image

Dimensional drawing (top view)

Horizontal Type Toggle Clamp ST-H235: related image

Dimensional drawing (side view)

Main BodyGripBolt, NutPad
SPCC zinc platingPolyvinyl chlorideSUM41Chloroprene rubber (CR)
Part NumberClamping Pressure (kN)Weight (g)
ST-H235U3.5560
Part Number
ST-H235U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

632,581 VND

1 Piece(s) 9 Day(s) 10

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Attaching Method Flange Base Tightening Force(N) 3500 Body Material SPCC
Clamp Screw Size M10 Clamp Screw Material SUM41 (Bolt, Nut)+Chloroprene Rubber (CR) Tightening Force (Range Selectable)(N) 3000~
Tip Screw Type Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment Movable Range of Arm 88°
Movable Range of Lever 65°

Please check the type/dimensions/specifications of the part ST-H235U in the Horizontal Type Toggle Clamp ST-H235 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ST-H235U trong chuỗi Horizontal Type Toggle Clamp ST-H235.