(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rubber Protection Cap (RPC)

Rubber Protection Cap (RPC)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      83,566VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mount onto hex bolt heads to prevent damage of the workpiece.

Cap For Toggle Clamp

RPC external appearance

RPC external appearance

Mounts onto the hex bolt at the tip of the toggle clamp to prevent damage to the target workpiece.

Mounts onto the hex bolt at the tip of the toggle clamp to prevent damage to the target workpiece.

RPC dimensional outline drawing

RPC dimensional outline drawing

Specifications chart

Part NumberApplicable
Bolt Size
dDHD1H1Weight
(g)
RPC-M4M45.5118.5741
RPC-M5M56.812.5108
RPC-M6M68.51512102
RPC-M8M811.319151364
RPC-M10M1014.523181577
RPC-M12M1216.526201910
Part Number
RPC-M4
RPC-M5
RPC-M6
RPC-M8
RPC-M10
RPC-M12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Bolt Size M

83,566 VND

1 Piece(s) 9 Day(s) 10M4

115,471 VND

1 Piece(s) Same day 10M5

112,255 VND

1 Piece(s) 9 Day(s) 10M6

150,048 VND

1 Piece(s) 9 Day(s) 10M8

178,336 VND

1 Piece(s) 9 Day(s) 10M10

204,231 VND

1 Piece(s) 8 Day(s) or more 10M12

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Cap Pad