(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Placon Support, 60 Series, GP-E60-33

Placon Support, 60 Series, GP-E60-33
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      115,277VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Placon mounting bracket that can be attached over joint. Intermediate holder for 60 mm width. Various support parts that connect the placon and the pipe. * Please use GAP-8 to prevent placon from rattling.

 
Part Number
GP-E60-33
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

115,277 VND

1 Piece(s) 7 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Parts for Plastic Containers Specifications Can be mounted on top of joints.