(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nameplate

Nameplate

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      24,146VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customer needs and have been carefully selected from the offerings of Asian manufacturers showing remarkable growth. Select the most appropriate item for the application. TMEH is a leading manufacturer of mechanical parts in Malaysia. After its establishment in 2002, the company has extended its share globally from Southeast Asia. A separate Japanese entity has been formed to ensure consistent recognition among Japanese manufacturers.

 
Part Number
GAP-20-IV
NP-150
NP-150-G
NP-260
NP-A1000-G
NP-B150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDimensions
(mm)
Accessory Color

24,146 VND

1 Piece(s) 6 Day(s) or more 10-Ivory

76,325 VND

1 Piece(s) 6 Day(s) or more -H54×W150Ivory

152,558 VND

1 Piece(s) 6 Day(s) or more -54 (H) × 150 (W)Gray

172,222 VND

1 Piece(s) 6 Day(s) or more -H39×W260Ivory

445,043 VND

1 Piece(s) 7 Day(s) or more -54 (H) × 1,000 (W)Gray

99,734 VND

1 Piece(s) 6 Day(s) or more -H56×W150Ivory

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Accessory Accessory Type Nameplate