(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A through-type plastic joint middle piece with reinforced top and bottom sections.
[Features]
· A plastic joint that can be used to create lightweight pipe rack systems.
· Welded using the dedicated TK-100S welding agent.
[Applications]
· For firmly connecting middle corner pieces in pipe rack assemblies.
Part Number |
---|
GAP-45B-IV |
GAP-45B-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Color |
---|---|---|---|---|---|---|---|
80,751 VND | 1 Piece(s) | 7 Day(s) or more | 10 | [Resin] Plastic | Ivory | ||
158,915 VND | 1 Piece(s) | 7 Day(s) or more | 10 | [Resin] Soft rubber (MRB synthetic rubber) | [Blue] Dark Blue |
Loading...Tải…
Mounting Method | Plug Style | Type | Plastic Joint | Joint Type | Middle Corner |
---|---|---|---|---|---|
Applicable Pipe Dia.(φ),(Squre) | 28 | Intermediate/Corner Type | L-Type (1 Direction Through) |