(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stepped Bowl (3)

Stepped Bowl (3)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      33,299,509VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Can also be used with food and pharmaceuticals

Part Number
K-B25LSD39
K-B25LSD391
K-B25RSD39
K-B25RSD391
K-B32LSD491
K-B32RSD491
K-B40LSD54
K-B40LSD58
K-B40LSD64
K-B40LSD641
K-B40RSD54
K-B40RSD58
K-B40RSD64
K-B40RSD641
K-B63LSD83
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA
(φ mm)
B
(φ mm)
Supply Direction Number of Coils Approximate capacity up to first stage
(ℓ)

33,299,509 VND

1 Piece(s) 22 Day(s) or more 390137Counterclockwise22.5

33,770,653 VND

1 Piece(s) 22 Day(s) or more 390157Counterclockwise22.5

33,299,509 VND

1 Piece(s) 22 Day(s) or more 390137Clockwise22.5

33,770,653 VND

1 Piece(s) 22 Day(s) or more 390157Clockwise22.5

41,074,457 VND

1 Piece(s) 21 Day(s) or more 496156Counterclockwise23.2

41,074,457 VND

1 Piece(s) 22 Day(s) or more 496156Clockwise23.2

44,844,194 VND

1 Piece(s) 22 Day(s) or more 538168Counterclockwise25

51,441,185 VND

1 Piece(s) 22 Day(s) or more 582217Counterclockwise27

60,865,430 VND

1 Piece(s) 22 Day(s) or more 636210Counterclockwise29

62,750,201 VND

1 Piece(s) 22 Day(s) or more 636246Counterclockwise29

44,844,194 VND

1 Piece(s) 22 Day(s) or more 538168Clockwise25

51,441,185 VND

1 Piece(s) 22 Day(s) or more 582217Clockwise27

60,865,430 VND

1 Piece(s) 22 Day(s) or more 636210Clockwise29

62,750,201 VND

1 Piece(s) 22 Day(s) or more 636246Clockwise29

216,365,371 VND

1 Piece(s) 22 Day(s) or more 828227Counterclockwise1.520

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material SUS Bowl format Stepped SUS steel plate Bowl bottom format No bottom (separate bottom specification)
Track 1-lane