(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
K Series

K Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      22,406,359VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Bowl feeder for small parts, especially electrical parts.
Maintains stable and precise vibrations over long periods of time with its simple coverless structure and carefully tested design around the springs.
(1) Precision all-wave drive type (2) Height adjustment function (3) Sleek coverless structure

Part Number
K-K10L1
K-K10L2
K-K10R1
K-K10R2
K-K14L1
K-K14L2
K-K14R1
K-K14R2
K-K20L1
K-K20L2
K-K20L3
K-K20L4
K-K20R1
K-K20R3
K-K20R4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngD1
(φ mm)
D2
(φ mm)
Vertical × horizontal
(mm)
Height
(mm)
Rated Voltage
(V)
Rated Current
(A)
Spring Angle
(θ°)
Frequency of Vibration
(Hz)
Supply Direction Driving mode Applicable controller Applicable Plate Spring

22,406,359 VND

1 Piece(s) 20 Day(s) or more 5010084×1001001000.32090~130CounterclockwiseFull waveK-EGA57,K-ECF25K-PLS2-35×5

22,406,359 VND

1 Piece(s) 17 Day(s) or more 5010084×1001002000.152090~130CounterclockwiseFull waveK-EGA57,K-ECF25K-PLS2-35×5

22,406,359 VND

1 Piece(s) 20 Day(s) or more 5010084×1001001000.32090~130ClockwiseFull waveK-EGA57,K-ECF25K-PLS2-35×5

22,406,359 VND

1 Piece(s) 20 Day(s) or more 5010084×1001002000.152090~130ClockwiseFull waveK-EGA57,K-ECF25K-PLS2-35×5

24,997,943 VND

1 Piece(s) 20 Day(s) or more 120150126×1501441000.72090~130CounterclockwiseFull waveK-EGA57,K-ECF25,K-ECG25K-PLS2-50×9

24,997,943 VND

1 Piece(s) 20 Day(s) or more 120150126×1501442000.352090~130CounterclockwiseFull waveK-EGA57,K-ECF25,K-ECG25K-PLS2-50×9

24,997,943 VND

1 Piece(s) 20 Day(s) or more 120150126×1501441000.72090~130ClockwiseFull waveK-EGA57,K-ECF25,K-ECG25K-PLS2-50×9

24,997,943 VND

1 Piece(s) 20 Day(s) or more 120150126×1501442000.352090~130ClockwiseFull waveK-EGA57,K-ECF25,K-ECG25K-PLS2-50×9

36,448,400 VND

1 Piece(s) 20 Day(s) or more 200250200×2501891002.51590~130CounterclockwiseFull waveK-ECF25,K-ECG25,K-ECH45,K-ECJ45K-PLS2-116×35-1

36,448,400 VND

1 Piece(s) 89 Day(s) or more ------------

36,448,400 VND

1 Piece(s) Quote 200250200×25018910022545~65CounterclockwiseHalf-waveK-ECF25,K-ECG25,K-ECH45,K-ECJ45K-PLS2-116×20-2

36,448,400 VND

1 Piece(s) 20 Day(s) or more 200250200×25018920012545~65CounterclockwiseHalf-waveK-ECF25,K-ECG25,K-ECH45,K-ECJ45K-PLS2-116×20-2

36,448,400 VND

1 Piece(s) 22 Day(s) or more 200250200×2501891002.51590~130ClockwiseFull waveK-ECF25,K-ECG25,K-ECH45,K-ECJ45K-PLS2-116×35-1

36,448,400 VND

1 Piece(s) 20 Day(s) or more 200250200×25018910022545~65ClockwiseHalf-waveK-ECF25,K-ECG25,K-ECH45,K-ECJ45K-PLS2-116×20-2

36,448,400 VND

1 Piece(s) 20 Day(s) or more 200250200×25018920012545~65ClockwiseHalf-waveK-ECF25,K-ECG25,K-ECH45,K-ECJ45K-PLS2-116×20-2

Loading...Tải…

  1. 1