(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Simple structure comprising of two hubs and one insert, with the insert relieving shock when the inertial load starts and stops. Easy installation and removal type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SJCM-55C-RD-18X28 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,460,246 VND | 1 Piece(s) | 6 Day(s) | 10 | 18 | 28 | 55 | 59 | 50.01~100.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 60 | 0.1 | 4000 | [Polyurethane] Polyurethane Elastomer | - | -20~120 | 1.4 | 1.3X10-4 | No Keyway | - | - | - | - | - | - |
Loading...Tải…
Type | Jaw Type | Application | Servo Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 2001~4000 | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 1 |
Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Please check the type/dimensions/specifications of the part SJCM-55C-RD-18X28 in the Jaw-Shaped Coupling - Clamping Type - [SJCM] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJCM-55C-RD-18X28 trong chuỗi Jaw-Shaped Coupling - Clamping Type - [SJCM].
Part Number |
---|
SJCM-100C-GR-20K6X20K8 |
SJCM-100C-GR-20K6X22 |
SJCM-100C-GR-20K6X22K6 |
SJCM-55C-RD-18X28K10 |
SJCM-55C-RD-18X28K8 |
SJCM-55C-RD-18X28K9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,130,996 VND | 1 Piece(s) | 6 Day(s) | 10 | 20 | 20 | 104 | 94 | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | 300 | 0.15 | 3000 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 20 | 3.1X10-3 | Both sides keyway | K6 | 6 | 2.8 | K8 | 8 | 3.3 | ||
4,065,913 VND | 1 Piece(s) | 6 Day(s) | 10 | 20 | 22 | 104 | 94 | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | 300 | 0.15 | 3000 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 20 | 3.1X10-3 | One Side Key Way | K6 | 6 | 2.8 | - | - | - | ||
4,130,996 VND | 1 Piece(s) | 6 Day(s) | 10 | 20 | 22 | 104 | 94 | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | 300 | 0.15 | 3000 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 20 | 3.1X10-3 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
1,547,024 VND | 1 Piece(s) | 6 Day(s) | 10 | 18 | 28 | 55 | 59 | 50.01~100.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 60 | 0.1 | 4000 | [Polyurethane] Polyurethane Elastomer | - | -20~120 | 1.4 | 1.3X10-4 | One Side Key Way | - | - | - | K10 | 10 | 3.3 | ||
1,525,332 VND | 1 Piece(s) | 6 Day(s) | 10 | 18 | 28 | 55 | 59 | 50.01~100.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 60 | 0.1 | 4000 | [Polyurethane] Polyurethane Elastomer | - | -20~120 | 1.4 | 1.3X10-4 | One Side Key Way | - | - | - | K8 | 8 | 3.3 | ||
1,525,332 VND | 1 Piece(s) | 6 Day(s) | 10 | 18 | 28 | 55 | 59 | 50.01~100.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 60 | 0.1 | 4000 | - | - | -20~120 | ±1.40 | 1.3X10-4 | One Side Key Way | - | - | - | K9 | 9 | 3.3 |