(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Jaw-Shaped Coupling - Clamping Type - [SJCM] (Part Number)

Jaw-Shaped Coupling - Clamping Type - [SJCM]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,079,177VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Simple structure comprising of two hubs and one insert, with the insert relieving shock when the inertial load starts and stops. Easy installation and removal type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SJCM-55C-RD-20K8X22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

1,525,332 VND

1 Piece(s) 6 Day(s) 102022555950.01~100.00High torsional rigidity / Backlash 0 / Vibration Absorption600.14000[Polyurethane] Polyurethane Elastomer--20~1201.41.3X10-4One Side Key WayK883.3---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Jaw Type Application Servo Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 2001~4000 Body Material Aluminum Allowable Angular Misalignment(deg) 1
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2

Please check the type/dimensions/specifications of the part SJCM-55C-RD-20K8X22 in the Jaw-Shaped Coupling - Clamping Type - [SJCM] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJCM-55C-RD-20K8X22 trong chuỗi Jaw-Shaped Coupling - Clamping Type - [SJCM].

Products like this...

Part Number
SJCM-100C-GR-20K6X20K8
SJCM-100C-GR-20K6X22
SJCM-100C-GR-20K6X22K6
SJCM-55C-RD-20K8X22K6
SJCM-55C-RD-20K8X22K7
SJCM-55C-RD-20K8X22K8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

4,130,996 VND

1 Piece(s) 6 Day(s) 10202010494100~Less than 500High torsional rigidity / Backlash 0 / Vibration Absorption3000.153000[Polyurethane] Polyurethane Elastomer--30~90203.1X10-3Both sides keywayK662.8K883.3

4,065,913 VND

1 Piece(s) 6 Day(s) 10202210494100~Less than 500High torsional rigidity / Backlash 0 / Vibration Absorption3000.153000[Polyurethane] Polyurethane Elastomer--30~90203.1X10-3One Side Key WayK662.8---

4,130,996 VND

1 Piece(s) 6 Day(s) 10202210494100~Less than 500High torsional rigidity / Backlash 0 / Vibration Absorption3000.153000[Polyurethane] Polyurethane Elastomer--30~90203.1X10-3Both sides keywayK662.8K662.8

1,590,414 VND

1 Piece(s) 6 Day(s) 102022555950.01~100.00High torsional rigidity / Backlash 0 / Vibration Absorption600.14000[Polyurethane] Polyurethane Elastomer--20~1201.41.3X10-4Both sides keywayK883.3K662.8

1,590,414 VND

1 Piece(s) 6 Day(s) 102022555950.01~100.00High torsional rigidity / Backlash 0 / Vibration Absorption600.14000[Polyurethane] Polyurethane Elastomer--20~1201.41.3X10-4Both sides keywayK883.3K773

1,590,414 VND

1 Piece(s) 6 Day(s) 102022555950.01~100.00High torsional rigidity / Backlash 0 / Vibration Absorption600.14000[Polyurethane] Polyurethane Elastomer--20~1201.41.3X10-4Both sides keywayK883.3K883.3