(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Disc-Shaped Coupling - Clamping Type (Single Disc)  (Part Number)

Disc-Shaped Coupling - Clamping Type (Single Disc) 
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      531,733VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDS-80C-15K6X24K9
SDS-80C-15K6X25K9
SDS-80C-15K6X28K9
SDS-80C-15K6X30K9
SDS-80C-16K6X24K9
SDS-80C-16K6X25K9
SDS-80C-16K6X28K9
SDS-80C-16K6X30K9
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

2,114,449 VND

1 Piece(s) 6 Day(s) 1016168066.850.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment7520--6000[Others] Others±0.37.5X10-4With KeywayK662.8K993.3

2,114,449 VND

1 Piece(s) 6 Day(s) 1016168066.850.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment7520--6000[Others] Others±0.37.5X10-4With KeywayK662.8K993.3

2,114,449 VND

1 Piece(s) 6 Day(s) 1016168066.850.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment7520--6000[Others] Others±0.37.5X10-4With KeywayK662.8K993.3

2,114,449 VND

1 Piece(s) 6 Day(s) 1016168066.850.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment7520--6000[Others] Others±0.37.5X10-4With KeywayK662.8K993.3

2,114,449 VND

1 Piece(s) 6 Day(s) 1016168066.850.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment7520--6000[Others] Others±0.37.5X10-4With KeywayK662.8K993.3

2,114,449 VND

1 Piece(s) 6 Day(s) 1016168066.850.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment7520--6000[Others] Others±0.37.5X10-4With KeywayK662.8K993.3

2,114,449 VND

1 Piece(s) 6 Day(s) 1016168066.850.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment7520--6000[Others] Others±0.37.5X10-4With KeywayK662.8K993.3

2,114,449 VND

1 Piece(s) 6 Day(s) 1016168066.850.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment7520--6000[Others] Others±0.37.5X10-4With KeywayK662.8K993.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Disc Type Application Servo Motor / Stepping Motor Max. Rotational Speed Range(r/min) 4001~10000
Body Material Aluminum Disc Material Stainless Steel Operating Temperature Range(°C) -50::200