(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Long Disc-Shaped Coupling, Set Screw Type (Double Disc) (Part Number)

Long Disc-Shaped Coupling, Set Screw Type (Double Disc)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,206,632VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDAB-42-8K2X12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

1,250,020 VND

1 Piece(s) 6 Day(s) 1081242.5585.01~10.0060.580000.52.8X10-5One Side Key WayK221---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Disc Type Application Servo Motor / Stepping Motor Features High accuracy / Backlash 0 / Small / Heat Resistant
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 3 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.41~1.0
Buffer Material Aluminum Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDAB-42-8K2X12 in the Long Disc-Shaped Coupling, Set Screw Type (Double Disc) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SDAB-42-8K2X12 trong chuỗi Long Disc-Shaped Coupling, Set Screw Type (Double Disc).

Products like this...

Part Number
SDAB-42-10K3X11
SDAB-42-10K3X11K4
SDAB-42-10K3X12
SDAB-42-8K2X12.7
SDAB-42-8K2X12.7K5
SDAB-42-8K2X12K4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

1,250,020 VND

1 Piece(s) 6 Day(s) 10101142.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

1,293,407 VND

1 Piece(s) 6 Day(s) 10101142.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K441.8

1,250,020 VND

1 Piece(s) 6 Day(s) 10101242.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

1,250,020 VND

1 Piece(s) 6 Day(s) 10812.742.5585.01~10.0060.580000.52.8X10-5One Side Key WayK221---

1,293,407 VND

1 Piece(s) 6 Day(s) 10812.742.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K552.3

1,293,407 VND

1 Piece(s) 6 Day(s) 1081242.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K441.8