(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SDAA-47-14K5X19K8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,292,378 VND | 1 Piece(s) | 6 Day(s) | 10 | 14 | 19 | 47 | 58.5 | 5.01~10.00 | 10 | 0.5 | 0.41~1.0 | 8000 | 0.5 | 4.2X10-5 | Both sides keyway | K5 | 5 | 2.3 | K8 | 8 | 3.3 |
Loading...Tải…
Type | Disc Type | Application | Servo Motor / Stepping Motor | Features | High accuracy / Backlash 0 / Small / Heat Resistant |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum |
Allowable Angular Misalignment(deg) | 3 | Product Category | Coupling body | Buffer Material | Aluminum |
Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
Please check the type/dimensions/specifications of the part SDAA-47-14K5X19K8 in the Disc-Shaped Coupling - Set Screw Type (Double Disc) - [SDAA] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SDAA-47-14K5X19K8 trong chuỗi Disc-Shaped Coupling - Set Screw Type (Double Disc) - [SDAA].
Part Number |
---|
SDAA-42-10K3X11 |
SDAA-42-10K3X11K4 |
SDAA-42-10K3X12 |
SDAA-47-14X14 |
SDAA-47-14X14K5 |
SDAA-47-14X15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,088,785 VND | 1 Piece(s) | 6 Day(s) | 10 | 10 | 11 | 42.5 | 50 | 5.01~10.00 | 6 | 0.4 | 0.21~0.40 | 8000 | 0.5 | 2.7X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
1,132,175 VND | 1 Piece(s) | 6 Day(s) | 10 | 10 | 11 | 42.5 | 50 | 5.01~10.00 | 6 | 0.4 | 0.21~0.40 | 8000 | 0.5 | 2.7X10-5 | Both sides keyway | K3 | 3 | 1.4 | K4 | 4 | 1.8 | ||
1,088,785 VND | 1 Piece(s) | 6 Day(s) | 10 | 10 | 12 | 42.5 | 50 | 5.01~10.00 | 6 | 0.4 | 0.21~0.40 | 8000 | 0.5 | 2.7X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
1,183,904 VND | 1 Piece(s) | 6 Day(s) | 10 | 14 | 14 | 47 | 58.5 | 5.01~10.00 | 10 | 0.5 | 0.41~1.0 | 8000 | 0.5 | 4.2X10-5 | No Keyway | - | - | - | - | - | - | ||
1,227,294 VND | 1 Piece(s) | 6 Day(s) | 10 | 14 | 14 | 47 | 58.5 | 5.01~10.00 | 10 | 0.5 | 0.41~1.0 | 8000 | 0.5 | 4.2X10-5 | One Side Key Way | - | - | - | K5 | 5 | 2.3 | ||
1,183,904 VND | 1 Piece(s) | 6 Day(s) | 10 | 14 | 15 | 47 | 58.5 | 5.01~10.00 | 10 | 0.5 | 0.41~1.0 | 8000 | 0.5 | 4.2X10-5 | No Keyway | - | - | - | - | - | - |