(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SDWB-42C-6K3X9.525K2 |
SDWB-42C-6.35K3X9.525K2 |
SDWB-42C-7K3X9.525K2 |
SDWB-42C-8K3X9.525K2 |
SDWB-42C-9K3X9.525K2 |
SDWB-42C-9.525K3X9.525K2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,076,841 VND | 1 Piece(s) | 6 Day(s) | 10 | 6 | 6 | 42.5 | 44.2 | 5.01~10.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 6 | 0.3 | 0.21~0.40 | 8000 | [Others] Others | ±0.5 | 2.4X10-5 | With Keyway | K3 | 3 | 1.4 | K2 | 2 | 1 | ||
1,076,841 VND | 1 Piece(s) | 6 Day(s) | 10 | 6 | 6 | 42.5 | 44.2 | 5.01~10.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 6 | 0.3 | 0.21~0.40 | 8000 | [Others] Others | ±0.5 | 2.4X10-5 | With Keyway | K3 | 3 | 1.4 | K2 | 2 | 1 | ||
1,076,841 VND | 1 Piece(s) | 6 Day(s) | 10 | 6 | 6 | 42.5 | 44.2 | 5.01~10.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 6 | 0.3 | 0.21~0.40 | 8000 | [Others] Others | ±0.5 | 2.4X10-5 | With Keyway | K3 | 3 | 1.4 | K2 | 2 | 1 | ||
1,076,841 VND | 1 Piece(s) | 6 Day(s) | 10 | 6 | 6 | 42.5 | 44.2 | 5.01~10.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 6 | 0.3 | 0.21~0.40 | 8000 | [Others] Others | ±0.5 | 2.4X10-5 | With Keyway | K3 | 3 | 1.4 | K2 | 2 | 1 | ||
1,076,841 VND | 1 Piece(s) | 6 Day(s) | 10 | 6 | 6 | 42.5 | 44.2 | 5.01~10.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 6 | 0.3 | 0.21~0.40 | 8000 | [Others] Others | ±0.5 | 2.4X10-5 | With Keyway | K3 | 3 | 1.4 | K2 | 2 | 1 | ||
1,076,841 VND | 1 Piece(s) | 6 Day(s) | 10 | 6 | 6 | 42.5 | 44.2 | 5.01~10.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 6 | 0.3 | 0.21~0.40 | 8000 | [Others] Others | ±0.5 | 2.4X10-5 | With Keyway | K3 | 3 | 1.4 | K2 | 2 | 1 |
Loading...Tải…
Type | Disc Type | Application | Servo Motor / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 3 |
Product Category | Coupling body | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |