(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Suspended Pipe Fixture, Stainless Steel Assembly Suspended Band with Turn, B Type

Suspended Pipe Fixture, Stainless Steel Assembly Suspended Band with Turn, B Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      144,933VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Assembly type hanging band for thick stainless steel tubes. Can also be used together with models VP40A - VP150A.
· Can be used in combination with SGP pipes (anti electric corrosion treatment is required).

 
Part Number
N-010122-15A
N-010122-20A
N-010122-25A
N-010122-32A
N-010122-40A
N-010122-50A
N-010122-65A
N-010122-80A
N-010122-100A
N-010122-125A
N-010122-150A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Applicable Tube O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)
Specifications

183,166 VND

1 Piece(s) 10 Day(s) or more 20~Less than 3015A21.7Packaged in a Bag

204,875 VND

1 Piece(s) 10 Day(s) or more 20~Less than 3020A27.2Packaged in a Bag

234,846 VND

1 Piece(s) 10 Day(s) or more 30~Less than 4025A34Packaged in a Bag

144,933 VND

1 Piece(s) 10 Day(s) or more 40~Less than 5032A42.7Packaged in a Bag

157,181 VND

1 Piece(s) 10 Day(s) or more 40~Less than 5040A48.6Packaged in a Bag

159,671 VND

1 Piece(s) 10 Day(s) or more 60~Less than 7050A60.5Packaged in a Bag

210,963 VND

1 Piece(s) 7 Day(s) or more 70~Less than 8065A76.3Packaged in a Bag

231,180 VND

1 Piece(s) 8 Day(s) or more 80~Less than 9080A89.1Packaged in a Bag

249,306 VND

1 Piece(s) 7 Day(s) or more 100~Less than 200100A114.3Packaged in a Bag

951,573 VND

1 Piece(s) 10 Day(s) or more 100~Less than 200125A139.8-

1,305,061 VND

1 Piece(s) 10 Day(s) or more 100~Less than 200150A165.2-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Hanging Band Material SUS304 Applicable Tube Type Stainless Steel Pipe
Surface Treatment No