(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Suspended Pipe Fixture, Stainless Steel Hinged Suspended Band with Turn

Suspended Pipe Fixture, Stainless Steel Hinged Suspended Band with Turn
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      99,116VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pipe support metal fittings for supporting horizontal pipes suspended from the ceiling.
[Features]
・ Hinge type suspension clamp for compatible pipe stainless steel pipe (thick-walled) (It can also be used with VP40A to VP250A)
・ It can also be used with SGP (Electrolytic corrosion prevention processing is required)
・ Above 200 A is made of flat steel without ribs
· Made of stainless steel

 
Part Number
N-010106-15A
N-010106-20A
N-010106-25A
N-010106-32A
N-010106-40A
N-010106-50A
N-010106-65A
N-010106-80A
N-010106-100A
N-010106-125A
N-010106-150A
N-010106-200A
N-010106-250A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Applicable Tube O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)
Specifications

166,025 VND

1 Piece(s) 10 Day(s) or more 20~Less than 3015A21.7Packaged in a Bag

175,088 VND

1 Piece(s) 10 Day(s) or more 20~Less than 3020A27.2Packaged in a Bag

219,895 VND

1 Piece(s) 10 Day(s) or more 30~Less than 4025A34Packaged in a Bag

99,116 VND

1 Piece(s) 10 Day(s) or more 40~Less than 5032A42.7Packaged in a Bag

102,303 VND

1 Piece(s) 10 Day(s) or more 40~Less than 5040A48.6Packaged in a Bag

107,880 VND

1 Piece(s) 10 Day(s) or more 60~Less than 7050A60.5Packaged in a Bag

123,316 VND

1 Piece(s) 10 Day(s) or more 70~Less than 8065A76.3Packaged in a Bag

134,371 VND

1 Piece(s) 10 Day(s) or more 80~Less than 9080A89.1Packaged in a Bag

156,280 VND

1 Piece(s) 10 Day(s) or more 100~Less than 200100A114.3Packaged in a Bag

849,164 VND

1 Piece(s) 10 Day(s) or more 100~Less than 200125A139.8-

916,477 VND

1 Piece(s) 10 Day(s) or more 100~Less than 200150A165.2-

830,655 VND

1 Piece(s) 11 Day(s) or more 200~Less than 300200A216.3-

3,046,051 VND

1 Piece(s) 11 Day(s) or more 200~Less than 300250A267.4-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Hanging Band Material SUS304 Applicable Tube Type Stainless Steel Pipe
Surface Treatment No