(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Feature]
· Easy adjustment of shift and parallelism
Part Number |
---|
SFJ-F-14-KR |
SFJ-F-18-KR |
SFJ-F-22-KR |
SFJ-F-26-KR |
SFJ-F-30-KR |
SFJ-O-12-KR |
SFJ-O-14-KR |
SFJ-O-22-KR |
SFJ-O-26-KR |
SFJ-O-30-KR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Connecting Thread Nominal M (mm) | Flange Shape | Allowable Misalignment U (mm) | Max. Operating Pull Force (kN) | Screw designation diameter | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | J (mm) | N (mm) | P (mm) | Allowable Eccentric Amount U | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,210,977 VND | 1 Piece(s) | Available | 5 Day(s) | Flange Type | M10~M18 | Rectangular | 1 | 5.88 | M14 | 56 | 12 | 32 | 32 | 60 | 80 | 13 | 27 | 11 | - | 16.5 | 1.0 | 0.56 | |
1,494,382 VND | 1 Piece(s) | 4 Day(s) | Flange Type | M10~M18 | Rectangular | 1.5 | 10.8 | M18 | 71.5 | 16 | - | 43 | 50 | 75 | 14 | 27 | 11 | - | 16.5 | 1.5 | 1.1 | ||
1,926,779 VND | 1 Piece(s) | 5 Day(s) | Flange Type | M20~M26 | Rectangular | 2 | 17.6 | M22 | 88 | 19 | - | 53 | 62 | 100 | 17 | 32 | 14 | - | 16.5 | 2.0 | 1.9 | ||
2,551,408 VND | 1 Piece(s) | 5 Day(s) | Flange Type | M20~M26 | Rectangular | 3 | 27.5 | M26 | 102 | 22 | - | 69 | 70 | 100 | 20 | 41 | 14 | - | 17 | 3.0 | 2.8 | ||
4,020,982 VND | 1 Piece(s) | 5 Day(s) | Flange Type | M30~M36 | Rectangular | 3 | 60.8 | M30 | 121 | 25 | - | 60 | 90 | 125 | 21 | 46 | 18 | - | 20.5 | 4.0 | 5.6 | ||
802,642 VND | 1 Piece(s) | 5 Day(s) | Floating Joint | M10~M18 | - | 0.75 | 2.45 | M12 | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
964,078 VND | 1 Piece(s) | 5 Day(s) | Floating Joint | M10~M18 | - | 1 | 5.88 | M14 | 67 | 20 | 22 | 32 | 7 | 22 | 13 | 27 | 14 | 8 | 16.5 | 1.0 | 0.22 | ||
1,280,806 VND | 1 Piece(s) | 5 Day(s) | Floating Joint | M20~M26 | - | 2 | 17.6 | M22 | 103 | 31 | 34 | 53 | 14 | 32 | 17 | 32 | 22 | 13 | 16.5 | 2.0 | 0.75 | ||
1,823,390 VND | 1 Piece(s) | 5 Day(s) | Floating Joint | M20~M26 | - | 3 | 27.5 | M26 | 122 | 39 | 42 | 69 | 15 | 41 | 20 | 41 | 26 | 16 | 17 | 3.0 | 1.5 | ||
2,759,516 VND | 1 Piece(s) | 5 Day(s) | Floating Joint | M30~M36 | - | 3 | 60.8 | M30 | 146 | 47 | 50 | 60 | 16 | 46 | 21 | 46 | 30 | 18 | 20.5 | 3.0 | 3.1 |
Loading...Tải…
Connection Type, Cylinder Side | Female screw | Connection Type, Work Piece Side | Male screw | Applicable Cylinder | Pneumatic cylinder |
---|---|---|---|---|---|
Connecting Thread Nominal P(mm) | 1~1.75 | Main Body Material | Alloy Steel | Allowable Angular Deviation(deg) | ±5 |
Operating Temperature Range(°C) | -10::60 | Pitch | 1.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy