(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Pressure range | Output Conformation | Cable Specifications | Analog output | Connector | Check internal pressure |
---|---|---|---|---|---|---|---|---|---|---|
7,408,497 VND | 1 Piece(s) | 10 Day(s) | -100.0 ~ 100.0 kPa | 2 NPN output | 2 m lead wire | No analog output | - | 3 times of the rated pressure range | ||
8,511,696 VND | 1 Piece(s) | 10 Day(s) | -100.0 ~ 100.0 kPa | 2 NPN output | 2 m lead wire | Output Low Pressure: 1-5 V≤±5%F.S. (within the range of rated pressure) linearity: ≤±1%F.S. | M5 Female (Nylon Material) | 3 times of the rated pressure range | ||
8,514,912 VND | 1 Piece(s) | 10 Day(s) | -100.0 ~ 100.0 kPa | 2 NPN output | M8 4pin connector | No analog output | M5 Female (Nylon Material) | 3 times of the rated pressure range | ||
7,408,497 VND | 1 Piece(s) | 10 Day(s) | -100.0 ~ 100.0 kPa | 2 PNP output | 2 m lead wire | No analog output | M5 Female (Nylon Material) | 3 times of the rated pressure range | ||
9,013,884 VND | 1 Piece(s) | 10 Day(s) | -100.0 ~ 100.0 kPa | 2 PNP output | 2 m lead wire | Output Low Pressure: 1-5 V≤±5%F.S. (within the range of rated pressure) linearity: ≤±1%F.S. | M5 Female (Nylon Material) | 3 times of the rated pressure range | ||
8,514,912 VND | 1 Piece(s) | 10 Day(s) | -100.0 ~ 100.0 kPa | 2 PNP output | M8 4pin connector | No analog output | M5 Female (Nylon Material) | 3 times of the rated pressure range | ||
7,408,497 VND | 1 Piece(s) | 10 Day(s) | 0.00 ~ 1.00 MPa | 2 NPN output | 2 m lead wire | No analog output | M5 Female (Nylon Material) | 1.5 times of the rated pressure range | ||
9,013,884 VND | 1 Piece(s) | 10 Day(s) | 0.00 ~ 1.00 MPa | 2 NPN output | 2 m lead wire | Output Low Pressure: 1-5 V≤±2.5%F.S. (within the range of rated pressure) linearity: ≤±1%F.S. | M5 Female (Nylon Material) | 1.5 times of the rated pressure range | ||
8,514,912 VND | 1 Piece(s) | 10 Day(s) | 0.00 ~ 1.00 MPa | 2 NPN output | M8 4pin connector | No analog output | M5 Female (Nylon Material) | 1.5 times of the rated pressure range | ||
7,408,497 VND | 1 Piece(s) | 10 Day(s) | 0.00 ~ 1.00 MPa | 2 PNP output | 2 m lead wire | No analog output | M5 Female (Nylon Material) | 1.5 times of the rated pressure range | ||
9,013,884 VND | 1 Piece(s) | 10 Day(s) | 0.00 ~ 1.00 MPa | 2 PNP output | 2 m lead wire | Output Low Pressure: 1-5 V≤±2.5%F.S. (within the range of rated pressure) linearity: ≤±1%F.S. | M5 Female (Nylon Material) | 1.5 times of the rated pressure range | ||
8,514,912 VND | 1 Piece(s) | 10 Day(s) | 0.00 ~ 1.00 MPa | 2 PNP output | M8 4pin connector | No analog output | M5 Female (Nylon Material) | 1.5 times of the rated pressure range | ||
7,408,497 VND | 1 Piece(s) | 10 Day(s) | -101.3 ~ 0 kPa | 2 NPN output | 2 m lead wire | No analog output | M5 Female (Nylon Material) | 3 times of the rated pressure range | ||
9,013,884 VND | 1 Piece(s) | 10 Day(s) | -101.3 ~ 0 kPa | 2 NPN output | 2 m lead wire | Output Low Pressure: 1-5 V≤±2.5%F.S. (within the range of rated pressure) linearity: ≤±1%F.S. | M5 Female (Nylon Material) | 3 times of the rated pressure range | ||
8,514,912 VND | 1 Piece(s) | 10 Day(s) | -101.3 ~ 0 kPa | 2 NPN output | M8 4pin connector | No analog output | M5 Female (Nylon Material) | 3 times of the rated pressure range | ||
7,408,497 VND | 1 Piece(s) | 10 Day(s) | -101.3 ~ 0 kPa | 2 PNP output | 2 m lead wire | No analog output | M5 Female (Nylon Material) | 3 times of the rated pressure range | ||
9,013,884 VND | 1 Piece(s) | 10 Day(s) | -101.3 ~ 0 kPa | 2 PNP output | 2 m lead wire | Output Low Pressure: 1-5 V≤±2.5%F.S. (within the range of rated pressure) linearity: ≤±1%F.S. | M5 Female (Nylon Material) | 3 times of the rated pressure range | ||
8,514,912 VND | 1 Piece(s) | 10 Day(s) | -101.3 ~ 0 kPa | 2 PNP output | M8 4pin connector | No analog output | M5 Female (Nylon Material) | 3 times of the rated pressure range |
Loading...Tải…
Connection port | G 1/8" | Fluid | Air, Non-Corrosive Gases, Incombustible Gases | Power Voltage | 12~24 VDC ±10%, Ripple(P-P) 10% or less |
---|---|---|---|---|---|
Current Consumption | Max.55mA | Repetition (switch output) | ≤±0.2% F.S. ±1 Digit | Response speed | ≤2.5ms |
Protection structure | IP65 | Temperature | Operation: 0~50°C, Storage: -20~60°C(No Condensation or Freezing) | Humidity | Operation / Storage : 35~85% RH (No Condensation) |
Vibration resistant | Double amplitude 1.5 mm, 10 Hz-55 Hz-10 Hz 1 minute measurement, 2 hours for each X, Y, and Z direction | Impact resistance | 980 m/s2 (100G), 3 Times each in Direction of X, Y and Z | Temperature characteristic | Within the range: 0°C-50°C, 25°C±2% F.S. or less |
Hysteresis Mode | Adjustalble | Display Conformation | ≤±2% F.S. ±1 Digit(Ambient Temp.:77±37.4 ˚F) | Cable | Oil-Resistance Cable(0.15㎟) |
Window split mode | Fixed (3digit) | Mass(g) | 135 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy