(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
V17-C |
V17-G |
V17-GA |
V17-P-C |
V17-P-G |
V17-P-GA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Output Conformation | Analog output cable specification | Analog output | Mass (g) |
---|---|---|---|---|---|---|---|---|
5,080,535 VND | 1 Piece(s) | 10 Day(s) | NPN Open Collector | No analog output. M8, 4-pin male connector | - | 35 | ||
4,847,975 VND | 1 Piece(s) | 10 Day(s) | NPN Open Collector | No analog output, extension 4-cores 2 m lead wire | - | 75 | ||
6,068,915 VND | 1 Piece(s) | 10 Day(s) | NPN Open Collector | Analogue output available, extension line 5-core 2 m lead wire | - | 75 | ||
5,080,535 VND | 1 Piece(s) | 10 Day(s) | PNP Open Collector | No analog output. M8, 4-pin male connector | - | 35 | ||
4,847,975 VND | 1 Piece(s) | 10 Day(s) | PNP Open Collector | No analog output, extension 4-cores 2 m lead wire | - | 75 | ||
6,068,915 VND | 1 Piece(s) | 10 Day(s) | PNP Open Collector | Analogue output available, extension line 5-core 2 m lead wire | Output Low Pressure: 1-5 V≤±2.5%F.S. (within the range of rated pressure) linearity: ≤±1%F.S. | 75 |
Loading...Tải…
Connection port | M5 female screw (PA material) | Connecting screw | 1 | Pressure range | -101.3 ~ 0 kPa |
---|---|---|---|---|---|
Cable Specifications | Oil-resistant cable (0.15 mm²) | Fluid | Air, Non-Corrosive Gases, Incombustible Gases | Power Voltage | 12~24 VDC ±10%, Ripple(P-P) 10% or less |
Current Consumption | Max.55mA | Repetition (switch output) | ≤±0.2% F.S. ±1 Digit | Response speed | ≤25ms |
Protection structure | IP40 | Temperature | Operation: 0~50°C, Storage: -20~60°C(No Condensation or Freezing) | Humidity | When operating / When storing: 35-85% RH (No Condensation) |
Vibration resistant | Double amplitude 1.5 mm, 10 Hz-55 Hz-10 Hz 1 minute measurement, 2 hours for each X, Y, and Z direction | Impact resistance | 980 m/s2 (100G), 3 Times each in Direction of X, Y and Z | Temperature characteristic | Within the range: 0°C-50°C, 25°C±2% F.S. or less |
Hysteresis Mode | Adjustable | Display Conformation | ≤±2% F.S. ±1 Digit(Ambient Temp.:77±37.4 ˚F) | Window split mode | Fixed (3digit) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy