(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Mini Keyboard Pump (Part Number)

Mini Keyboard Pump
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,908,440VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VKM5-M2-AL-4
VKM5-M2-AL-4-E
VKM5-M2-AL-4-N
VKM5-M2-AL-4-N-E
VKM5-M2-AL-4-N-V
VKM5-M2-AL-4-V
VKM5-M2-AL-6
VKM5-M2-AL-6-E
VKM5-M2-AL-6-N
VKM5-M2-AL-6-N-E
VKM5-M2-AL-6-N-V
VKM5-M2-AL-6-V
VKM5-M2-BL-4
VKM5-M2-BL-4-E
VKM5-M2-BL-4-N
VKM5-M2-BL-4-N-E
VKM5-M2-BL-4-N-V
VKM5-M2-BL-4-V
VKM5-M2-BL-6
VKM5-M2-BL-6-E
VKM5-M2-BL-6-N
VKM5-M2-BL-6-N-E
VKM5-M2-BL-6-N-V
VKM5-M2-BL-6-V
VKM5-M2-C-4
VKM5-M2-C-4-E
VKM5-M2-C-4-N
VKM5-M2-C-4-N-E
VKM5-M2-C-4-N-V
VKM5-M2-C-4-V
VKM5-M2-C-6
VKM5-M2-C-6-E
VKM5-M2-C-6-N
VKM5-M2-C-6-N-E
VKM5-M2-C-6-N-V
VKM5-M2-C-6-V
VKM5-M2-D-4
VKM5-M2-D-4-E
VKM5-M2-D-4-N
VKM5-M2-D-4-N-E
VKM5-M2-D-4-N-V
VKM5-M2-D-4-V
VKM5-M2-D-6
VKM5-M2-D-6-E
VKM5-M2-D-6-N
VKM5-M2-D-6-N-E
VKM5-M2-D-6-N-V
VKM5-M2-D-6-V
VKM5-M2-EL-4
VKM5-M2-EL-4-E
VKM5-M2-EL-4-N
VKM5-M2-EL-4-N-E
VKM5-M2-EL-4-N-V
VKM5-M2-EL-4-V
VKM5-M2-EL-6
VKM5-M2-EL-6-E
VKM5-M2-EL-6-N
VKM5-M2-EL-6-N-E
VKM5-M2-EL-6-N-V
VKM5-M2-EL-6-V
VKM5-M2-FL-4
VKM5-M2-FL-4-E
VKM5-M2-FL-4-N
VKM5-M2-FL-4-N-E
VKM5-M2-FL-4-N-V
VKM5-M2-FL-4-V
VKM5-M2-FL-6
VKM5-M2-FL-6-E
VKM5-M2-FL-6-N
VKM5-M2-FL-6-N-E
VKM5-M2-FL-6-N-V
VKM5-M2-FL-6-V
VKM5-M2-G-4
VKM5-M2-G-4-E
VKM5-M2-G-4-N
VKM5-M2-G-4-N-E
VKM5-M2-G-4-N-V
VKM5-M2-G-4-V
VKM5-M2-G-6
VKM5-M2-G-6-E
VKM5-M2-G-6-N
VKM5-M2-G-6-N-E
VKM5-M2-G-6-N-V
VKM5-M2-G-6-V
VKM5-M2-H-4
VKM5-M2-H-4-E
VKM5-M2-H-4-N
VKM5-M2-H-4-N-E
VKM5-M2-H-4-N-V
VKM5-M2-H-4-V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Intake Flow Rate Valve selection purchased product Number of Vacuum Stacks Sealing material Check Valve Intake Flow Rate at Vacuum Level of 0 kPa (Nl/min)
(Nl/m)
Vacuum Intake Port 10kPa
(Nl/m)
20kPa
(Nl/m)
30kPa
(Nl/m)
40kPa
(Nl/m)
50kPa
(Nl/m)
60kPa
(Nl/m)
70kPa
(Nl/m)
80kPa
(Nl/m)
20kPa
(s/l)
30kPa
(s/l)
40kPa
(s/l)
50kPa
(s/l)
60kPa
(s/l)
70kPa
(s/l)
80kPa
(s/l)
90kPa Maximum Vacuum Level Mounting hole size Weight
(g)

17,343,781 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve, Vacuum Switch2-layerNBR materialNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,537,418 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve, Vacuum Switch2-layerEPDM material sealingNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

17,343,781 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve, Vacuum Switch2-layerNBR materialSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,537,418 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve, Vacuum Switch2-layerEPDM material sealingSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

26,359,969 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve, Vacuum Switch2-layerVITON material sealingSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

26,359,969 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve, Vacuum Switch2-layerVITON material sealingNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

17,708,246 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve, Vacuum Switch2-layerNBR materialNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,901,883 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve, Vacuum Switch2-layerEPDM material sealingNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

17,708,246 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve, Vacuum Switch2-layerNBR materialSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,901,883 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve, Vacuum Switch2-layerEPDM material sealingSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

26,724,433 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve, Vacuum Switch2-layerVITON material sealingSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

26,724,433 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve, Vacuum Switch2-layerVITON material sealingNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

17,343,781 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum exhaust valve, Vacuum Switch2-layerNBR materialNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,537,418 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum exhaust valve, Vacuum Switch2-layerEPDM material sealingNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

17,343,781 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum exhaust valve, Vacuum Switch2-layerNBR materialSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,537,418 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum exhaust valve, Vacuum Switch2-layerEPDM material sealingSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

26,359,969 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum exhaust valve, Vacuum Switch2-layerVITON material sealingSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

26,359,969 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum exhaust valve, Vacuum Switch2-layerVITON material sealingNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

17,708,246 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum exhaust valve, Vacuum Switch2-layerNBR materialNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,901,883 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum exhaust valve, Vacuum Switch2-layerEPDM material sealingNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

17,708,246 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum exhaust valve, Vacuum Switch2-layerNBR materialSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,901,883 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum exhaust valve, Vacuum Switch2-layerEPDM material sealingSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

26,724,433 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum exhaust valve, Vacuum Switch2-layerVITON material sealingSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

26,724,433 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum exhaust valve, Vacuum Switch2-layerVITON material sealingNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

13,386,726 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve2-layerNBR materialNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

18,580,361 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve2-layerEPDM material sealingNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

13,386,726 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve2-layerNBR materialSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

18,580,361 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve2-layerEPDM material sealingSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,402,913 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve2-layerVITON material sealingSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,402,913 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve2-layerVITON material sealingNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

13,751,193 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve2-layerNBR materialNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

18,944,828 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve2-layerEPDM material sealingNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

13,751,193 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve2-layerNBR materialSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

18,944,828 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve2-layerEPDM material sealingSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,767,378 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve2-layerVITON material sealingSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,767,378 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always closed supply air valve, Always closed vacuum discharge valve2-layerVITON material sealingNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

13,386,726 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum discharge valve2-layerNBR materialNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

18,580,361 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum discharge valve2-layerEPDM material sealingNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

13,386,726 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum discharge valve2-layerNBR materialSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

18,580,361 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum discharge valve2-layerEPDM material sealingSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,402,913 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum discharge valve2-layerVITON material sealingSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,402,913 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum discharge valve2-layerVITON material sealingNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

13,751,193 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum discharge valve2-layerNBR materialNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

18,944,828 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum discharge valve2-layerEPDM material sealingNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

13,751,193 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum discharge valve2-layerNBR materialSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

18,944,828 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum discharge valve2-layerEPDM material sealingSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,767,378 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum discharge valve2-layerVITON material sealingSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,767,378 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Always open supply air valve, Always closed vacuum discharge valve2-layerVITON material sealingNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

15,942,323 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve, Vacuum Switch2-layerNBR materialNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

21,135,961 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve, Vacuum Switch2-layerEPDM material sealingNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

15,942,323 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve, Vacuum Switch2-layerNBR materialSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

21,135,961 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve, Vacuum Switch2-layerEPDM material sealingSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

24,958,511 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve, Vacuum Switch2-layerVITON material sealingSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

24,958,511 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve, Vacuum Switch2-layerVITON material sealingNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

16,306,791 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve, Vacuum Switch2-layerNBR materialNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

21,500,426 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve, Vacuum Switch2-layerEPDM material sealingNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

16,306,791 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve, Vacuum Switch2-layerNBR materialSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

21,500,426 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve, Vacuum Switch2-layerEPDM material sealingSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

25,322,976 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve, Vacuum Switch2-layerVITON material sealingSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

25,322,976 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve, Vacuum Switch2-layerVITON material sealingNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

15,942,323 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve, Vacuum Switch2-layerNBR materialNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

21,135,961 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve, Vacuum Switch2-layerEPDM material sealingNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

15,942,323 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve, Vacuum Switch2-layerNBR materialSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

21,135,961 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve, Vacuum Switch2-layerEPDM material sealingSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

24,958,511 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve, Vacuum Switch2-layerVITON material sealingSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

24,958,511 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve, Vacuum Switch2-layerVITON material sealingNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

16,306,791 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve, Vacuum Switch2-layerNBR materialNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

21,500,426 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve, Vacuum Switch2-layerEPDM material sealingNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

16,306,791 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve, Vacuum Switch2-layerNBR materialSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

21,500,426 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve, Vacuum Switch2-layerEPDM material sealingSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

25,322,976 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve, Vacuum Switch2-layerVITON material sealingSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

25,322,976 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve, Vacuum Switch2-layerVITON material sealingNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

12,996,228 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve2-layerNBR materialNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

18,189,863 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve2-layerEPDM material sealingNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

12,996,228 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve2-layerNBR materialSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

18,189,863 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve2-layerEPDM material sealingSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,012,413 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve2-layerVITON material sealingSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,012,413 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve2-layerVITON material sealingNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

13,360,693 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve2-layerNBR materialNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

18,554,328 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve2-layerEPDM material sealingNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

13,360,693 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve2-layerNBR materialSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

18,554,328 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve2-layerEPDM material sealingSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,376,879 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve2-layerVITON material sealingSafety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,376,879 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Closed Air Control Valve2-layerVITON material sealingNo safety one-way valve2661512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

12,996,228 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve2-layerNBR materialNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

18,189,863 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve2-layerEPDM material sealingNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

12,996,228 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve2-layerNBR materialSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

18,189,863 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve2-layerEPDM material sealingSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,012,413 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve2-layerVITON material sealingSafety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

22,012,413 VND

1 Piece(s) 10 Day(s) 26 Nl/min/(1stack)Normal Open Air Control Valve2-layerVITON material sealingNo safety one-way valve2641512111085.52.80.70.561.181.582.363.445.2710.22--85 kPa4 - Ø4.5192

Loading...Tải…

Basic InformationThông tin cơ bản

Ultimate Vacuum Pressure(Pa) 7~ Power Supply DC Voltage (V) 24
Operating Environment Standard Noise level(s/l) 50~65 dBA Operating Temperature(℃) -20~80
Supply air pressure 3~6 bar, max 7 bar