(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Suction plate (Several Wave Patterns) VBL Series【10 Pieces Per Package】

Suction plate (Several Wave Patterns) VBL Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,022,890VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VBL20-CS-18F
VBL20-CS-18F-EV
VBL20-CS-M5X5F
VBL20-CS-M518MF
VBL20-CS-M518MF-EV
VBL20-N-18F
VBL20-N-18F-EV
VBL20-N-M5X5F
VBL20-N-M518MF
VBL20-N-M518MF-EV
VBL20-S-18F
VBL20-S-18F-EV
VBL20-S-M5X5F
VBL20-S-M518MF
VBL20-S-M518MF-EV
VBL20-S-M518MFB
VBL20-U-18F
VBL20-U-18F-EV
VBL20-U-M5X5F
VBL20-U-M518MF
VBL20-U-M518MF-EV
VBL20-WS-18F
VBL20-WS-18F-EV
VBL20-WS-M5X5F
VBL20-WS-M518MF
VBL20-WS-M518MF-EV
VBL20-WS-M518MFB
VBL30-CS-14M
VBL30-CS-14M-EV
VBL30-CS-18F
VBL30-CS-18F-EV
VBL30-CS-18M
VBL30-CS-18M-EV
VBL30-CS-18X5F
VBL30-CS-F-14M
VBL30-CS-F-14M-EV
VBL30-CS-F-18F
VBL30-CS-F-18F-EV
VBL30-CS-F-18M
VBL30-CS-F-18M-EV
VBL30-CS-F-18X5F
VBL30-N-14M
VBL30-N-14M-EV
VBL30-N-18F
VBL30-N-18F-EV
VBL30-N-18M
VBL30-N-18M-EV
VBL30-N-18X5F
VBL30-N-F-14M
VBL30-N-F-14M-EV
VBL30-N-F-18F
VBL30-N-F-18F-EV
VBL30-N-F-18M
VBL30-N-F-18M-EV
VBL30-N-F-18X5F
VBL30-S-14M
VBL30-S-14M-EV
VBL30-S-18F
VBL30-S-18F-EV
VBL30-S-18FB
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMaterial Color Operating Temperature Range
(°C)
Filter Option Size
(φ)
Connecting screw Valve Internal volume
(㎤)
Nut Width of Side I
(mm)
Hardness
(Shore A)
Delivering vertical force (kg) -20 kPa -60 kPa Weight
(g)

7,603,561 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type20G1/8" FemaleValve without valve415600.030.0653.9

10,382,946 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type20G1/8" FemaleEfficiency Valve415600.030.0655.7

14,119,996 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type20M5X5 FemaleValve without valve4-600.030.06122.1

7,062,163 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type20M5X0.8 Female & G1/8" MaleValve without valve412.2600.030.0639

9,840,574 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type20M5X0.8 Female & G1/8" MaleEfficiency Valve412.2600.030.0640.1

5,564,288 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type20G1/8" FemaleValve without valve415600.030.0653.9

8,343,674 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type20G1/8" FemaleEfficiency Valve415600.030.0655.7

12,080,725 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type20M5X5 FemaleValve without valve4-600.030.06122.1

5,022,890 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type20M5X0.8 Female & G1/8" MaleValve without valve412.2600.030.0639

7,801,300 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type20M5X0.8 Female & G1/8" MaleEfficiency Valve412.2600.030.0640.1

6,735,786 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type20G1/8" FemaleValve without valve415500.030.0653.9

9,515,169 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type20G1/8" FemaleEfficiency Valve415500.030.0655.7

13,252,221 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type20M5X5 FemaleValve without valve4-500.030.06122.1

6,194,385 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type20M5X0.8 Female & G1/8" MaleValve without valve412.2500.030.0639

8,972,799 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type20M5X0.8 Female & G1/8" MaleEfficiency Valve412.2500.030.0640.1

6,224,024 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type20M5X0.8 Female & G1/8" MaleValve without valve416500.030.0660.3

10,553,996 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) UrethaneGreen0~100Basic type20G1/8" FemaleValve without valve415600.030.0653.9

13,333,382 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) UrethaneGreen0~100Basic type20G1/8" FemaleEfficiency Valve415600.030.0655.7

17,070,431 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) UrethaneGreen0~100Basic type20M5X5 FemaleValve without valve4-600.030.06122.1

10,012,598 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) UrethaneGreen0~100Basic type20M5X0.8 Female & G1/8" MaleValve without valve412.2600.030.0639

12,791,009 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) UrethaneGreen0~100Basic type20M5X0.8 Female & G1/8" MaleEfficiency Valve412.2600.030.0640.1

6,735,786 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200Basic type20G1/8" FemaleValve without valve415500.030.0653.9

9,515,169 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200Basic type20G1/8" FemaleEfficiency Valve415500.030.0655.7

13,252,221 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200Basic type20M5X5 FemaleValve without valve4-500.030.06122.1

6,194,385 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200Basic type20M5X0.8 Female & G1/8" MaleValve without valve412.2500.030.0639

8,972,799 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200Basic type20M5X0.8 Female & G1/8" MaleEfficiency Valve412.2500.030.0640.1

6,224,024 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200Basic type20M5X0.8 Female & G1/8" MaleValve without valve416500.030.0660.3

10,031,432 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type30G1/4" MaleValve without valve1317600.060.16114.9

13,591,538 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type30G1/4" MaleEfficiency Valve1317600.060.16116.5

9,457,107 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type30G1/8" FemaleValve without valve1317600.060.16138.7

12,636,569 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type30G1/8" FemaleEfficiency Valve1317600.060.16116.2

9,412,303 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type30G1/8" MaleValve without valve1317600.060.16106.5

12,625,435 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type30G1/8" MaleEfficiency Valve1317600.060.16108.2

15,088,719 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type30G1/8"X5 FemaleValve without valve13-600.060.16444.1

11,037,308 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Filter Included30G1/4" MaleValve without valve1317600.060.16120.6

13,599,472 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Filter Included30G1/4" MaleEfficiency Valve1317600.060.16122.2

10,115,870 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Filter Included30G1/8" FemaleValve without valve1317600.060.16144.4

12,644,499 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Filter Included30G1/8" FemaleEfficiency Valve1317600.060.16121.9

10,071,064 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Filter Included30G1/8" MaleValve without valve1317600.060.16112.2

12,633,367 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Filter Included30G1/8" MaleEfficiency Valve1317600.060.16113.9

17,049,146 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Filter Included30G1/8"X5 FemaleValve without valve13-600.060.16449.8

7,341,329 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type30G1/4" MaleValve without valve1317600.060.16114.9

10,901,436 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type30G1/4" MaleEfficiency Valve1317600.060.16116.5

6,767,004 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type30G1/8" FemaleValve without valve1317600.060.16138.7

9,946,464 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type30G1/8" FemaleEfficiency Valve1317600.060.16116.2

6,722,198 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type30G1/8" MaleValve without valve1317600.060.16106.5

9,935,332 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type30G1/8" MaleEfficiency Valve1317600.060.16108.2

12,398,616 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type30G1/8"X5 FemaleValve without valve13-600.060.16444.1

8,347,201 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Filter Included30G1/4" MaleValve without valve1317600.060.16120.6

10,909,367 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Filter Included30G1/4" MaleEfficiency Valve1317600.060.16122.2

7,425,769 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Filter Included30G1/8" FemaleValve without valve1317600.060.16144.4

9,954,397 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Filter Included30G1/8" FemaleEfficiency Valve1317600.060.16121.9

7,380,963 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Filter Included30G1/8" MaleValve without valve1317600.060.16112.2

9,943,264 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Filter Included30G1/8" MaleEfficiency Valve1317600.060.16113.9

14,359,040 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Filter Included30G1/8"X5 FemaleValve without valve13-600.060.16449.8

8,859,937 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type30G1/4" MaleValve without valve1317500.060.16114.9

12,420,041 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type30G1/4" MaleEfficiency Valve1317500.060.16116.5

8,285,610 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type30G1/8" FemaleValve without valve1317500.060.16138.7

11,465,074 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type30G1/8" FemaleEfficiency Valve1317500.060.16116.2

8,310,101 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type30G1/8" FemaleValve without valve1321500.060.16156.3

Loading...Tải…

Basic InformationThông tin cơ bản

Pad Type Standard Pad Shape Extended wave tube type Mounting Method Part type
-90 kPa -