(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Filter Option | Size (φ) | Connecting screw | Internal volume (㎤) | Nut Width of Side I (mm) | Delivering vertical force (kg) -20 kPa | -60 kPa | -90 kPa | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,391,848 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 25 | G1/4" Female | 2.6 | - | 1.1 | 3.2 | 3.8 | 102.7 | ||
10,286,303 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 25 | G1/4" Male | 2.6 | 17 | 1.1 | 3.2 | 3.8 | 102.7 | ||
9,391,848 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 25 | G1/8" Female | 2.6 | 17 | 1.1 | 3.2 | 3.8 | 102.7 | ||
11,180,758 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 25 | G3/8" Female | 2.6 | - | 1.1 | 3.2 | 3.8 | 102.7 | ||
11,628,000 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 25 | M10XP1.5 Male | 2.6 | - | 1.1 | 3.2 | 3.8 | 102.7 | ||
9,660,194 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 30 | G1/4" Female | 6 | - | 1.77 | 6.26 | 9.48 | 183.3 | ||
10,688,806 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 30 | G1/4" Male | 6 | 17 | 1.77 | 6.26 | 9.48 | 183.3 | ||
9,660,194 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 30 | G1/8" Female | 6 | 17 | 1.77 | 6.26 | 9.48 | 183.3 | ||
11,717,448 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 30 | G3/8" Female | 6 | - | 1.77 | 6.26 | 9.48 | 183.3 | ||
11,896,345 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 30 | M10XP1.5 Male | 6 | - | 1.77 | 6.26 | 9.48 | 183.3 | ||
10,196,855 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 40 | G1/4" Female | 7.2 | - | 2.5 | 9.66 | 12.8 | 161.6 | ||
11,180,758 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 40 | G1/4" Male | 7.2 | 17 | 2.5 | 9.66 | 12.8 | 161.6 | ||
10,196,855 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 40 | G1/8" Female | 7.2 | 17 | 2.5 | 9.66 | 12.8 | 161.6 | ||
12,209,400 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 40 | G3/8" Female | 7.2 | - | 2.5 | 9.66 | 12.8 | 161.6 | ||
12,433,006 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 40 | M10XP1.5 Male | 7.2 | - | 2.5 | 9.66 | 12.8 | 161.6 | ||
12,128,074 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 50 | G1/4" Female | 11 | - | 4.18 | 13.2 | 16.28 | 374.4 | ||
12,746,090 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 50 | G1/4" Male | 11 | 22 | 4.18 | 13.2 | 16.28 | 374.4 | ||
12,128,074 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 50 | G1/8" Female | 11 | 22 | 4.18 | 13.2 | 16.28 | 374.4 | ||
13,729,994 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 50 | G3/8" Female | 11 | - | 4.18 | 13.2 | 16.28 | 374.4 | ||
13,953,600 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 50 | M10XP1.5 Male | 11 | - | 4.18 | 13.2 | 16.28 | 374.4 | ||
15,252,699 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 60 | G1/2" Female | 22 | 26 | 8.94 | 16.26 | 18.54 | 468.4 | ||
15,252,699 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 60 | G1/4" Female | 22 | - | 8.94 | 16.26 | 18.54 | 468.4 | ||
16,815,890 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 60 | G1/4" Male | 22 | 21 | 8.94 | 16.26 | 18.54 | 468.4 | ||
15,269,953 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 60 | G1/8" Female | 22 | 21 | 8.94 | 16.26 | 18.54 | 480.8 | ||
17,352,552 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 60 | G3/8" Female | 22 | - | 8.94 | 16.26 | 18.54 | 468.4 | ||
17,486,710 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Filter Included | 60 | G1/2" Female | 22 | 26 | 8.94 | 16.26 | 18.54 | 480.8 | ||
16,145,042 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Filter Included | 60 | G1/4" Female | 22 | - | 8.94 | 16.26 | 18.54 | 480.8 | ||
18,157,558 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Filter Included | 60 | G1/4" Male | 22 | 21 | 8.94 | 16.26 | 18.54 | 480.8 | ||
16,145,042 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Filter Included | 60 | G1/8" Female | 22 | 21 | 8.94 | 16.26 | 18.54 | 480.8 | ||
20,035,945 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Filter Included | 60 | G3/8" Female | 22 | - | 8.94 | 16.26 | 18.54 | 480.8 | ||
18,381,194 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Filter Included | 60 | M10XP1.5 Male | 22 | - | 8.94 | 16.26 | 18.54 | 480.8 | ||
17,039,497 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Basic type | 60 | M10XP1.5 Male | 22 | - | 8.94 | 16.26 | 18.54 | 468.4 | ||
7,997,533 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Basic type | 80 | G1/2" Female | 59.5 | 26 | 11.92 | 21.68 | 24.72 | 362.25 | ||
7,997,533 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Basic type | 80 | G1/4" Female | 59.5 | - | 11.92 | 21.68 | 24.72 | 362.25 | ||
8,788,094 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Basic type | 80 | G1/4" Male | 59.5 | 21 | 11.92 | 21.68 | 24.72 | 362.25 | ||
7,997,533 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Basic type | 80 | G1/8" Female | 59.5 | 21 | 11.92 | 21.68 | 24.72 | 362.25 | ||
9,011,700 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Basic type | 80 | G3/8" Female | 59.5 | - | 11.92 | 21.68 | 24.72 | 362.25 | ||
8,542,103 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Filter Included | 80 | G1/2" Female | 59.5 | 26 | 11.92 | 21.68 | 24.72 | 376.05 | ||
8,542,103 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Filter Included | 80 | G1/4" Female | 59.5 | - | 11.92 | 21.68 | 24.72 | 376.05 | ||
9,593,100 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Filter Included | 80 | G1/4" Male | 59.5 | 21 | 11.92 | 21.68 | 24.72 | 376.05 | ||
8,542,103 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Filter Included | 80 | G1/8" Female | 59.5 | 21 | 11.92 | 21.68 | 24.72 | 376.05 | ||
9,816,706 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Filter Included | 80 | G3/8" Female | 59.5 | - | 11.92 | 21.68 | 24.72 | 376.05 | ||
9,660,194 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Filter Included | 80 | M10XP1.5 Male | 59.5 | - | 11.92 | 21.68 | 24.72 | 376.05 | ||
8,855,158 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Basic type | 80 | M10XP1.5 Male | 59.5 | - | 11.92 | 21.68 | 24.72 | 362.25 | ||
9,674,213 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Basic type | 100 | G1/2" Female | 103.5 | 24 | 14.9 | 27.1 | 30.9 | 589.45 | ||
9,674,213 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Basic type | 100 | G1/4" Female | 103.5 | - | 14.9 | 27.1 | 30.9 | 589.45 | ||
10,845,710 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Basic type | 100 | G1/4" Male | 103.5 | 22 | 14.9 | 27.1 | 30.9 | 589.45 | ||
9,674,213 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Basic type | 100 | G1/8" Female | 103.5 | 22 | 14.9 | 27.1 | 30.9 | 589.45 | ||
10,910,795 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Basic type | 100 | G3/8" Female | 103.5 | - | 14.9 | 27.1 | 30.9 | 589.45 | ||
10,664,932 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Filter Included | 100 | G1/2" Female | 103.5 | 24 | 14.9 | 27.1 | 30.9 | 610.25 | ||
10,664,932 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Filter Included | 100 | G1/4" Female | 103.5 | - | 14.9 | 27.1 | 30.9 | 610.25 | ||
11,516,197 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Filter Included | 100 | G1/4" Male | 103.5 | 22 | 14.9 | 27.1 | 30.9 | 610.25 | ||
10,664,932 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Filter Included | 100 | G1/8" Female | 103.5 | 22 | 14.9 | 27.1 | 30.9 | 610.25 | ||
11,583,290 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | Filter Included | 100 | G3/8" Female | 103.5 | - | 14.9 | 27.1 | 30.9 | 610.25 |
Loading...Tải…
Pad Type | Standard | Pad Shape | Wavy tube type | Mounting Method | Part type |
---|---|---|---|---|---|
Material | Polyurethane | Color | Translucent | Operating Temperature Range(°C) | 0::60 |
Valve | Valve without valve | Hardness(Shore A) | 60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy