(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Connecting screw | Stroke (mm) | Upper fastening | Nut fastening | Side fastening | Lower Part Fixed | Length | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11,157,341 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/2"male | 30 | 0 | M20XP1.5 | G1/8" | G1/2" | 130 | 289 | ||
12,698,969 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/2"male | 30 | G1/4" | M22XP1.5 | 0 | G1/2" | 120 | 135 | ||
12,979,479 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/2"male | 50 | 0 | M20XP1.5 | G1/8" | G1/2" | 170 | 164 | ||
15,208,433 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/4" female, G1/2" | 50 | G1/8" | M18XP1 | 0 | G1/4" | 155 | 156 | ||
7,892,367 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/8" female | 5 | 0 | M10XP1 | M5 | G1/8" | 41.5 | 24 | ||
7,895,149 VND | 1 Piece(s) | 10 Day(s) | G1/8"male | 5 | 0 | M10XP1 | M5 | G1/8" | 43 | 28 | |||
8,060,077 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/8"male | 8 | 0 | M10XP1.0 | M5-THRU | G1/8" | 57.6 | 15.6 | ||
9,155,443 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/8"male | 10 | G1/8" | M14XP1.5 | 0 | G1/8" | 56 | 30.9 | ||
10,638,256 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/8"male | 10 | G1/8" | M16XP1 | 0 | G1/8" | 69.6 | 73 | ||
11,523,550 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | M10XP1.5 female | 10 | G1/8" | M16XP1 | 0 | M10XP1.5 | 62.5 | 67 | ||
11,324,696 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/8"male | 10 | G1/8" | M18XP1 | 0 | G1/8" | 69.6 | 93 | ||
9,540,887 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/8"male | 15 | 0 | M14XP1.0 | M5 | G1/8" | 64.5 | 86 | ||
9,397,628 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/8"male | 15 | G1/8" | M14XP1.0 | 0 | G1/8" | 66 | 36 | ||
9,671,874 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/8"male | 20 | G1/8" | M16XP1 | 0 | G1/8" | 79.6 | 56 | ||
23,099,309 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/8"male | 20 | G1/8" | M16XP1 | 0 | G1/8" | 91.6 | 54 | ||
10,753,685 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/8"male | 20 | G1/8" | M18XP1 | 0 | G1/8" | 79.6 | 83 | ||
10,169,455 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/8"male | 30 | 0 | M14XP1.5 | M5 | G1/8" | 102.5 | 54 | ||
11,540,374 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/8"male | 30 | G1/8" | M16XP1 | 0 | G1/8" | 100 | 60 | ||
13,433,102 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/8"male | 30 | G1/8" | M18XP1 | 0 | G1/8" | 100 | 130 | ||
10,747,298 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/8"male | 50 | 0 | M14XP1.5 | M5 | G1/8" | 122.5 | 105 | ||
12,238,772 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/8"male | 50 | G1/8" | M16XP1 | 0 | G1/8" | 127 | 66 | ||
28,148,850 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | G1/8"male | 50 | G1/8" | M18XP1 | 0 | G1/8" | 174 | 140 | ||
15,538,928 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | M10XP1.5 female | 50 | G1/8" | M18XP1.0 | 0 | M10XP1.5 | 132 | 163.3 | ||
4,867,802 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | VU2, VU3 | 6 | M5 | M8XP1 | 0 | 0 | 37 | 11 | ||
4,868,497 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | VU10, VU15, VF15, VB10, VB12, VB15 | 6 | M5 | M8XP1 | 0 | 0 | 41.5 | 12 | ||
4,867,802 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | VU4, VU6, VU8, VB5, VB8 | 6 | M5 | M8XP1 | 0 | 0 | 39 | 11 | ||
4,868,497 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | VB6X, VU1.5X, VU2X, VU4X | 6 | M5 | M8XP1 | 0 | 0 | 41 | 12 | ||
4,457,417 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 5 Day(s) | M5 female | 7 | M5 | G1/8" | 0 | M5 | 43 | 13.5 | ||
12,921,290 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 5 Day(s) | M5 female | 7 | M5 | G1/8" | 0 | M5 | 43 | 18 | ||
5,456,471 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | M5 female | 8 | 0 | M10XP1.0 | M5-THRU | M5 | 56.6 | 15.2 | ||
5,456,612 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | M5 male | 8 | 0 | M10XP1.0 | M5-THRU | M5 | 56.6 | 15.4 | ||
5,100,053 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | M5 male | 10 | 0 | M12XP1.0 | 0 | M5 | 65.8 | 33 | ||
5,459,117 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | VU2, VU3 | 10 | M5 | M8XP1 | 0 | 0 | 69 | 19 | ||
5,459,671 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 5 Day(s) | VU10, VU15, VF15, VB10, VB12, VB15 | 10 | M5 | M8XP1 | 0 | 0 | 73.5 | 19.8 | ||
5,459,255 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | VU4, VU6, VU8, VB5, VB8 | 10 | M5 | M8XP1 | 0 | 0 | 71 | 19.2 | ||
5,459,464 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | VB6X, VU1.5X, VU2X, VU4X | 10 | M5 | M8XP1 | 0 | 0 | 73 | 19.5 | ||
4,881,023 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | M5 male | 10 | M5 | M12XP1.0 | 0 | M5 | 52.5 | 30 | ||
5,698,450 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | M5 female | 15 | M5 | M10XP1 | 0 | M5 | 75 | 20 | ||
5,449,252 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | M5 male | 20 | 0 | M12XP1.0 | 0 | M5 | 75.8 | 36 | ||
5,447,165 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | M5 male | 20 | M5 | M12XP1.0 | 0 | M5 | 62.5 | 33 | ||
6,219,117 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | M5 female | 20 | M5 | G1/8" | 0 | M5 | 73 | 20 | ||
6,089,020 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | VU2, VU3 | 25 | M5 | M8XP1 | 0 | 0 | 85 | 20.1 | ||
6,089,368 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | VU10, VU15, VF15, VB10, VB12, VB15 | 25 | M5 | M8XP1 | 0 | 0 | 89.5 | 20.6 | ||
5,686,092 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | VU4, VU6, VU8, VB5, VB8 | 25 | M5 | M8XP1 | 0 | 0 | 87 | 20.3 | ||
6,089,436 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | VB6X, VU1.5X, VU2X, VU4X | 25 | M5 | M8XP1 | 0 | 0 | 89 | 20.7 | ||
15,510,194 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | M10XP1.5 female | 30 | G1/8" | M18XP1.0 | 0 | M10XP1.5 | 94 | 122 | ||
9,634,969 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | M10XP1.5 female | 16 | G1/8" | M18XP1 | 0 | M10XP1.5 | 64.3 | 96.5 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy