(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Vacuum Cartridge Standard | Mounting Method and Location Selection(Mounting Method) | Length (mm) | Accessory |
---|---|---|---|---|---|---|---|---|
4,506,221 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | Upper fixed 4 M4 bolts with 5 G1/8 "insert pins (panel fixing type) | 77 | Plug: VSM020, 1 piece | ||
4,785,580 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | 4 Left Side Fixing M8 16 mm Bolts, 4 G1/8" Insert Pin Included | 77 | Plug: VSM020, 1 piece | ||
4,785,580 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | Right fixed M8 16 mm 4 bolts, G1/8 "with 4 insertion pins | 77 | Plug: VSM020, 1 piece | ||
4,785,580 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | Upper fixed 4 M8 16 mm bolts with 4 G1/8 " insertion pins | 77 | Plug: VSM020, 1 piece | ||
5,110,995 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | 4 Left Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 77 | Plug: VSM020, 1 piece | ||
5,212,458 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | 4 Left Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 77 | Plug: VSM020, 1 piece | ||
5,110,995 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | 4 Right Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 77 | Plug: VSM020, 1 piece | ||
5,212,458 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | 4 Right Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 77 | Plug: VSM020, 1 piece | ||
5,110,995 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | 4 Upper Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 77 | Plug: VSM020, 1 piece | ||
5,212,458 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | 4 Upper Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 77 | Plug: VSM020, 1 piece | ||
4,641,068 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 check valve (fixing insert pin included) | Upper fixed 4 M4 bolts with 5 G1/8 "insert pins (panel fixing type) | 77 | Plug: VSM020, 1 piece | ||
4,917,758 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 check valve (fixing insert pin included) | 4 Left Side Fixing M8 16 mm Bolts, 4 G1/8" Insert Pin Included | 77 | Plug: VSM020, 1 piece | ||
4,917,758 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 check valve (fixing insert pin included) | Right fixed M8 16 mm 4 bolts, G1/8 "with 4 insertion pins | 77 | Plug: VSM020, 1 piece | ||
4,917,758 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 check valve (fixing insert pin included) | Upper fixed 4 M8 16 mm bolts with 4 G1/8 " insertion pins | 77 | Plug: VSM020, 1 piece | ||
5,243,173 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 check valve (fixing insert pin included) | 4 Left Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 77 | Plug: VSM020, 1 piece | ||
5,346,305 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 check valve (fixing insert pin included) | 4 Left Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 77 | Plug: VSM020, 1 piece | ||
5,243,173 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 check valve (fixing insert pin included) | 4 Right Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 77 | Plug: VSM020, 1 piece | ||
5,346,305 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 check valve (fixing insert pin included) | 4 Right Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 77 | Plug: VSM020, 1 piece | ||
5,243,173 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 check valve (fixing insert pin included) | 4 Upper Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 77 | Plug: VSM020, 1 piece | ||
5,346,305 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 check valve (fixing insert pin included) | 4 Upper Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 77 | Plug: VSM020, 1 piece | ||
5,184,510 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | Upper fixed 4 M4 bolts with 5 G1/8 "insert pins (panel fixing type) | 110 | Plug: VSM020, 1 piece | ||
5,463,868 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | 4 Left Side Fixing M8 16 mm Bolts, 4 G1/8" Insert Pin Included | 110 | Plug: VSM020, 1 piece | ||
5,463,868 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | Right fixed M8 16 mm 4 bolts, G1/8 "with 4 insertion pins | 110 | Plug: VSM020, 1 piece | ||
5,463,868 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | Upper fixed 4 M8 16 mm bolts with 4 G1/8 " insertion pins | 110 | Plug: VSM020, 1 piece | ||
5,789,283 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | 4 Left Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 110 | Plug: VSM020, 1 piece | ||
5,890,748 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | 4 Left Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 110 | Plug: VSM020, 1 piece | ||
5,789,283 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | 4 Right Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 110 | Plug: VSM020, 1 piece | ||
5,890,748 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | 4 Right Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 110 | Plug: VSM020, 1 piece | ||
5,789,283 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | 4 Upper Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 110 | Plug: VSM020, 1 piece | ||
5,890,748 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | 4 Upper Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 110 | Plug: VSM020, 1 piece | ||
5,314,707 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC202 check valve (dual silencer included) | Upper fixed 4 M4 bolts with 5 G1/8 "insert pins (panel fixing type) | 110 | Plug: VSM020, 1 piece | ||
5,594,065 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC202 check valve (dual silencer included) | 4 Left Side Fixing M8 16 mm Bolts, 4 G1/8" Insert Pin Included | 110 | Plug: VSM020, 1 piece | ||
5,594,065 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC202 check valve (dual silencer included) | Right fixed M8 16 mm 4 bolts, G1/8 "with 4 insertion pins | 110 | Plug: VSM020, 1 piece | ||
5,594,065 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC202 check valve (dual silencer included) | Upper fixed 4 M8 16 mm bolts with 4 G1/8 " insertion pins | 110 | Plug: VSM020, 1 piece | ||
5,919,480 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC202 check valve (dual silencer included) | 4 Left Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 110 | Plug: VSM020, 1 piece | ||
6,020,944 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC202 check valve (dual silencer included) | 4 Left Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 110 | Plug: VSM020, 1 piece | ||
5,919,480 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC202 check valve (dual silencer included) | 4 Right Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 110 | Plug: VSM020, 1 piece | ||
6,020,944 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC202 check valve (dual silencer included) | 4 Right Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 110 | Plug: VSM020, 1 piece | ||
5,919,480 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC202 check valve (dual silencer included) | 4 Upper Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 110 | Plug: VSM020, 1 piece | ||
6,020,944 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC202 check valve (dual silencer included) | 4 Upper Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 110 | Plug: VSM020, 1 piece | ||
6,123,654 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | Upper fixed 4 M4 bolts with 5 G1/8 "insert pins (panel fixing type) | 84 | - | ||
6,533,178 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | 4 Left Side Fixing M8 16 mm Bolts, 4 G1/8" Insert Pin Included | 84 | - | ||
6,533,178 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | Right fixed M8 16 mm 4 bolts, G1/8 "with 4 insertion pins | 84 | - | ||
6,533,178 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | Upper fixed 4 M8 16 mm bolts with 4 G1/8 " insertion pins | 84 | - | ||
7,001,776 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | 4 Left Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 84 | - | ||
7,116,257 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | 4 Left Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 84 | - | ||
7,001,776 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | 4 Right Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 84 | - | ||
7,116,257 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | 4 Right Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 84 | - | ||
7,001,776 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | 4 Upper Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 84 | - | ||
7,116,257 VND | 1 Piece(s) | 10 Day(s) | 2-staged nozzle mini container VC202 (fixing insert pin included) | 4 Upper Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 84 | - | ||
7,114,343 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | Upper fixed 4 M4 bolts with 5 G1/8 "insert pins (panel fixing type) | 117 | - | ||
7,467,462 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | 4 Left Side Fixing M8 16 mm Bolts, 4 G1/8" Insert Pin Included | 117 | - | ||
7,467,462 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | Right fixed M8 16 mm 4 bolts, G1/8 "with 4 insertion pins | 117 | - | ||
7,467,462 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | Upper fixed 4 M8 16 mm bolts with 4 G1/8 " insertion pins | 117 | - | ||
7,931,722 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | 4 Left Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 117 | - | ||
8,046,201 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | 4 Left Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 117 | - | ||
7,931,722 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | 4 Right Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 117 | - | ||
8,048,804 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | 4 Right Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 117 | - | ||
7,931,722 VND | 1 Piece(s) | 10 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | 4 Upper Side Fixing M6 22 mm Bolts for Side, 4 G1/8" Insert Pins Included | 117 | - | ||
8,046,201 VND | 1 Piece(s) | 5 Day(s) | 3-staged nozzle mini container VC203 (dual silencer included) | 4 Upper Side Fixing M8 27 mm Bolts for Side, 4 G1/8" Insert Pins Included | 117 | - |
Loading...Tải…
Type | Vacuum Accelerator | Shape | Standard | Stroke(mm) | 0.314 Mpa |
---|---|---|---|---|---|
Air consumption(Nl/min) | 26 | Air supply port connection specifications | 3XG1/8" | Vacuum Intake Port Connection Specifications | 1XG3/8" & 3XG1/8" |
Maximum Degree of Vacuum(-kPa) | 90 | Operating Temperature(℃) | -20~+80 | Noise level | 55~65dBA |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy