(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Color | Operating Temperature Range (°C) | Size (φ) | Internal volume (㎤) | Hardness (Shore A) | Delivering vertical force (kg) -20 kPa | -60 kPa | -90 kPa | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,066,248 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 34 | 14.5 | 60 | 1.22 | 2.24 | 2.75 | 83.7 | ||
5,562,363 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 34 | 14.5 | 50 | 1.22 | 2.24 | 2.75 | 83.7 | ||
6,753,194 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Urethane | Green | 0~100 | 34 | 14.5 | 60 | 1.22 | 2.24 | 2.75 | 83.7 | ||
5,562,363 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 34 | 14.5 | 50 | 1.22 | 2.24 | 2.75 | 83.7 | ||
3,048,272 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 28 | 2 | 60 | 0.7 | 1.53 | 1.83 | 23.1 | ||
3,785,878 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 28 | 2 | 50 | 0.7 | 1.53 | 1.83 | 23.1 | ||
3,785,878 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 28 | 2 | 50 | 0.7 | 1.53 | 1.83 | 23.1 | ||
2,546,086 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 13 | 0.5 | 60 | 0.35 | 0.85 | 1.12 | 5.2 | ||
3,066,753 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 13 | 0.5 | 50 | 0.35 | 0.85 | 1.12 | 5.2 | ||
3,066,753 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 13 | 0.5 | 50 | 0.35 | 0.85 | 1.12 | 5.2 | ||
2,763,447 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 16 | 1 | 60 | 0.6 | 1.22 | 1.63 | 5.5 | ||
3,414,277 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 16 | 1 | 50 | 0.6 | 1.22 | 1.63 | 5.5 | ||
3,414,277 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 16 | 1 | 50 | 0.6 | 1.22 | 1.63 | 5.5 | ||
3,368,715 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 15 | 1.1 | 60 | 0.4 | 1.11 | 1.23 | 66.3 | ||
4,149,713 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 15 | 1.1 | 50 | 0.4 | 1.11 | 1.23 | 66.3 | ||
4,149,713 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 15 | 1.1 | 50 | 0.4 | 1.11 | 1.23 | 66.3 | ||
3,368,715 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 28 | 2 | 60 | 0.7 | 1.53 | 1.83 | 66.3 | ||
4,149,713 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 28 | 2 | 50 | 0.7 | 1.53 | 1.83 | 66.3 | ||
4,149,713 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 28 | 2 | 50 | 0.7 | 1.53 | 1.83 | 66.3 | ||
3,312,222 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 30 | 2 | 60 | 0.8 | 1.7 | 2.05 | 25.7 | ||
4,093,217 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 30 | 2 | 50 | 0.8 | 1.7 | 2.05 | 25.7 | ||
15,384,745 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Urethane | Green | 0~100 | 30 | 2 | 60 | 0.8 | 1.7 | 2.05 | 25.7 | ||
4,833,016 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 68 | 20 | 60 | 5.5 | 14 | 18.5 | 152 | ||
5,917,734 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 68 | 20 | 50 | 5.5 | 14 | 18.5 | 152 | ||
5,917,734 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 68 | 20 | 50 | 5.5 | 14 | 18.5 | 152 | ||
4,522,514 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 25 | 1.4 | 50 | 0.5 | 1.15 | 1.25 | 22.4 | ||
4,522,514 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 25 | 1.4 | 50 | 0.5 | 1.15 | 1.25 | 22.4 | ||
4,107,551 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 40 | 8 | 50 | 1.55 | 2.8 | 5.1 | 36 | ||
4,107,551 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 40 | 8 | 50 | 1.55 | 2.8 | 5.1 | 36 |
Loading...Tải…
Pad Type | Standard | Mounting Method | Insertion Type | Valve | Valve without valve |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy