(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Pedestal Type Magnetic Iron (Sack Packaging Sales)【5 Pieces Per Package】

Pedestal Type Magnetic Iron (Sack Packaging Sales)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,286,512VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MHDN1011-B
MHDN1565-B
MHDN2205-B
MHDN2205-F
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngD outer diameter
(mm)
Magnet Surface Treatment M (spiral dimension) T (thickness)
(mm)
M (opening) Absorptive Power
(kgf)
Type Number of pieces
(piece)

1,286,512 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

7 Day(s) 10Nickel platingM411-1.4BACK31

1,287,765 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

7 Day(s) 15Zinc platingM46.5-5.1BACK40

1,421,130 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

Available 4 Day(s) 22Nickel platingM512.6-10.2BACK63

1,421,130 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

7 Day(s) 22Nickel plating-12.6Φ4.510.2FRONT63

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fixed mat material quality S45C Magnet Material Quality Neodymium sintered body Fixed mat surface treatment Nickel plating
Configuration Disk type Operating Temperature(℃) 0~60 d Tolerance(mm) ±0.1