(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BPGOA-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10] |
BPGOA-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-CT[1,2,3,4] |
BPGOA-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-VCT[2,3,4,5,10] |
BPGOA-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-VCT[2,3,4,5,10]-CT[1,2,3,4] |
BPGOA-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-EP |
BPGOA-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-EP-CT[1,2,3,4] |
BPGOA-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-EP-VCT[2,3,4,5,10] |
BPGOA-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-EP-VCT[2,3,4,5,10]-CT[1,2,3,4] |
BPGOA-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-[AC110,AC320,B,K,P] |
BPGOA-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-[AC110,AC320,B,K,P]-CT[1,2,3,4] |
BPGOA-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-[AC110,AC320,B,K,P]-VCT[2,3,4,5,10] |
BPGOA-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-[AC110,AC320,B,K,P]-VCT[2,3,4,5,10]-CT[1,2,3,4] |
BPGOA-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-[AC110,AC320,B,K,P]-EP |
BPGOA-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-[AC110,AC320,B,K,P]-EP-CT[1,2,3,4] |
BPGOA-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-[AC110,AC320,B,K,P]-EP-VCT[2,3,4,5,10] |
BPGOA-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-[AC110,AC320,B,K,P]-EP-VCT[2,3,4,5,10]-CT[1,2,3,4] |
BPGOB-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10] |
BPGOB-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-CT[1,2,3,4] |
BPGOB-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-VCT[2,3,4,5,10] |
BPGOB-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-VCT[2,3,4,5,10]-CT[1,2,3,4] |
BPGOB-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-EP |
BPGOB-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-EP-CT[1,2,3,4] |
BPGOB-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-EP-VCT[2,3,4,5,10] |
BPGOB-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-EP-VCT[2,3,4,5,10]-CT[1,2,3,4] |
BPGOB-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-[AC110,AC320,B,K,P] |
BPGOB-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-[AC110,AC320,B,K,P]-CT[1,2,3,4] |
BPGOB-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-[AC110,AC320,B,K,P]-VCT[2,3,4,5,10] |
BPGOB-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-[AC110,AC320,B,K,P]-VCT[2,3,4,5,10]-CT[1,2,3,4] |
BPGOB-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-[AC110,AC320,B,K,P]-EP |
BPGOB-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-[AC110,AC320,B,K,P]-EP-CT[1,2,3,4] |
BPGOB-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-[AC110,AC320,B,K,P]-EP-VCT[2,3,4,5,10] |
BPGOB-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-[AC110,AC320,B,K,P]-EP-VCT[2,3,4,5,10]-CT[1,2,3,4] |
BPGOC-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10] |
BPGOC-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-CT[1,2,3,4] |
BPGOC-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-VCT[2,3,4,5,10] |
BPGOC-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-VCT[2,3,4,5,10]-CT[1,2,3,4] |
BPGOC-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-EP |
BPGOC-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-EP-CT[1,2,3,4] |
BPGOC-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-EP-VCT[2,3,4,5,10] |
BPGOC-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-EP-VCT[2,3,4,5,10]-CT[1,2,3,4] |
BPGOC-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-[AC110,AC320,B,K,P] |
BPGOC-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-[AC110,AC320,B,K,P]-CT[1,2,3,4] |
BPGOC-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-[AC110,AC320,B,K,P]-VCT[2,3,4,5,10] |
BPGOC-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-[AC110,AC320,B,K,P]-VCT[2,3,4,5,10]-CT[1,2,3,4] |
BPGOC-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-[AC110,AC320,B,K,P]-EP |
BPGOC-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-[AC110,AC320,B,K,P]-EP-CT[1,2,3,4] |
BPGOC-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-[AC110,AC320,B,K,P]-EP-VCT[2,3,4,5,10] |
BPGOC-[200,220,380,440]-[1,3]-[1000-8000/100]-[250-1500/10]-[AC110,AC320,B,K,P]-EP-VCT[2,3,4,5,10]-CT[1,2,3,4] |
BPGOD-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10] |
BPGOD-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-CT[1,2,3,4] |
BPGOD-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-VCT[2,3,4,5,10] |
BPGOD-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-VCT[2,3,4,5,10]-CT[1,2,3,4] |
BPGOD-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-EP |
BPGOD-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-EP-CT[1,2,3,4] |
BPGOD-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-EP-VCT[2,3,4,5,10] |
BPGOD-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-EP-VCT[2,3,4,5,10]-CT[1,2,3,4] |
BPGOD-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-[AC110,AC320,B,K,P] |
BPGOD-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-[AC110,AC320,B,K,P]-CT[1,2,3,4] |
BPGOD-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-[AC110,AC320,B,K,P]-VCT[2,3,4,5,10] |
BPGOD-[200,220,380,440]-[1,3]-[1000-9900/100]-[250-1500/10]-[AC110,AC320,B,K,P]-VCT[2,3,4,5,10]-CT[1,2,3,4] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Plug | Without Knurling or t (mm) | Total Length (Unit) TL (mm) | Additional fluoropolymer Coating | Additional Waterproof Treatment | P (Phase) | Temperature Control Additional Processing | Wire Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | FE 1½" | SUS304 | φ8 | None | None | Single-Phase / Three-Phase | None | None | ||
- | 1 Piece(s) | 9 Day(s) | FE 1½" | SUS304 | φ8 | 0.5m / 1m / 1.5m / 2m | None | Single-Phase / Three-Phase | None | None | ||
- | 1 Piece(s) | 9 Day(s) | FE 1½" | SUS304 | φ8 | None | None | Single-Phase / Three-Phase | None | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | FE 1½" | SUS304 | φ8 | 0.5m / 1m / 1.5m / 2m | None | Single-Phase / Three-Phase | None | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | FE 1½" | SUS304 | φ8 | None | Epoxy Model | Single-Phase / Three-Phase | None | None | ||
- | 1 Piece(s) | 9 Day(s) | FE 1½" | SUS304 | φ8 | 0.5m / 1m / 1.5m / 2m | Epoxy Model | Single-Phase / Three-Phase | None | None | ||
- | 1 Piece(s) | 9 Day(s) | FE 1½" | SUS304 | φ8 | None | Epoxy Model | Single-Phase / Three-Phase | None | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | FE 1½" | SUS304 | φ8 | 0.5m / 1m / 1.5m / 2m | Epoxy Model | Single-Phase / Three-Phase | None | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | FE 1½" | SUS304 | φ8 | None | None | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | None | ||
- | 1 Piece(s) | 9 Day(s) | FE 1½" | SUS304 | φ8 | 0.5m / 1m / 1.5m / 2m | None | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | None | ||
- | 1 Piece(s) | 9 Day(s) | FE 1½" | SUS304 | φ8 | None | None | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | FE 1½" | SUS304 | φ8 | 0.5m / 1m / 1.5m / 2m | None | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | FE 1½" | SUS304 | φ8 | None | Epoxy Model | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | None | ||
- | 1 Piece(s) | 9 Day(s) | FE 1½" | SUS304 | φ8 | 0.5m / 1m / 1.5m / 2m | Epoxy Model | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | None | ||
- | 1 Piece(s) | 9 Day(s) | FE 1½" | SUS304 | φ8 | None | Epoxy Model | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | FE 1½" | SUS304 | φ8 | 0.5m / 1m / 1.5m / 2m | Epoxy Model | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | FE 2" | SUS304 | φ11 | None | None | Single-Phase / Three-Phase | None | None | ||
- | 1 Piece(s) | 9 Day(s) | FE 2" | SUS304 | φ11 | 0.5m / 1m / 1.5m / 2m | None | Single-Phase / Three-Phase | None | None | ||
- | 1 Piece(s) | 9 Day(s) | FE 2" | SUS304 | φ11 | None | None | Single-Phase / Three-Phase | None | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | FE 2" | SUS304 | φ11 | 0.5m / 1m / 1.5m / 2m | None | Single-Phase / Three-Phase | None | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | FE 2" | SUS304 | φ11 | None | Epoxy Model | Single-Phase / Three-Phase | None | None | ||
- | 1 Piece(s) | 9 Day(s) | FE 2" | SUS304 | φ11 | 0.5m / 1m / 1.5m / 2m | Epoxy Model | Single-Phase / Three-Phase | None | None | ||
- | 1 Piece(s) | 9 Day(s) | FE 2" | SUS304 | φ11 | None | Epoxy Model | Single-Phase / Three-Phase | None | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | FE 2" | SUS304 | φ11 | 0.5m / 1m / 1.5m / 2m | Epoxy Model | Single-Phase / Three-Phase | None | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | FE 2" | SUS304 | φ11 | None | None | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | None | ||
- | 1 Piece(s) | 9 Day(s) | FE 2" | SUS304 | φ11 | 0.5m / 1m / 1.5m / 2m | None | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | None | ||
- | 1 Piece(s) | 9 Day(s) | FE 2" | SUS304 | φ11 | None | None | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | FE 2" | SUS304 | φ11 | 0.5m / 1m / 1.5m / 2m | None | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | FE 2" | SUS304 | φ11 | None | Epoxy Model | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | None | ||
- | 1 Piece(s) | 9 Day(s) | FE 2" | SUS304 | φ11 | 0.5m / 1m / 1.5m / 2m | Epoxy Model | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | None | ||
- | 1 Piece(s) | 9 Day(s) | FE 2" | SUS304 | φ11 | None | Epoxy Model | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | FE 2" | SUS304 | φ11 | 0.5m / 1m / 1.5m / 2m | Epoxy Model | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | SUS 1½" | SUS316L | φ8 | None | None | Single-Phase / Three-Phase | None | None | ||
- | 1 Piece(s) | 9 Day(s) | SUS 1½" | SUS316L | φ8 | 0.5m / 1m / 1.5m / 2m | None | Single-Phase / Three-Phase | None | None | ||
- | 1 Piece(s) | 9 Day(s) | SUS 1½" | SUS316L | φ8 | None | None | Single-Phase / Three-Phase | None | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | SUS 1½" | SUS316L | φ8 | 0.5m / 1m / 1.5m / 2m | None | Single-Phase / Three-Phase | None | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | SUS 1½" | SUS316L | φ8 | None | Epoxy Model | Single-Phase / Three-Phase | None | None | ||
- | 1 Piece(s) | 9 Day(s) | SUS 1½" | SUS316L | φ8 | 0.5m / 1m / 1.5m / 2m | Epoxy Model | Single-Phase / Three-Phase | None | None | ||
- | 1 Piece(s) | 9 Day(s) | SUS 1½" | SUS316L | φ8 | None | Epoxy Model | Single-Phase / Three-Phase | None | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | SUS 1½" | SUS316L | φ8 | 0.5m / 1m / 1.5m / 2m | Epoxy Model | Single-Phase / Three-Phase | None | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | SUS 1½" | SUS316L | φ8 | None | None | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | None | ||
- | 1 Piece(s) | 9 Day(s) | SUS 1½" | SUS316L | φ8 | 0.5m / 1m / 1.5m / 2m | None | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | None | ||
- | 1 Piece(s) | 9 Day(s) | SUS 1½" | SUS316L | φ8 | None | None | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | SUS 1½" | SUS316L | φ8 | 0.5m / 1m / 1.5m / 2m | None | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | SUS 1½" | SUS316L | φ8 | None | Epoxy Model | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | None | ||
- | 1 Piece(s) | 9 Day(s) | SUS 1½" | SUS316L | φ8 | 0.5m / 1m / 1.5m / 2m | Epoxy Model | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | None | ||
- | 1 Piece(s) | 9 Day(s) | SUS 1½" | SUS316L | φ8 | None | Epoxy Model | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | SUS 1½" | SUS316L | φ8 | 0.5m / 1m / 1.5m / 2m | Epoxy Model | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | SUS 2" | SUS316L | φ11 | None | None | Single-Phase / Three-Phase | None | None | ||
- | 1 Piece(s) | 9 Day(s) | SUS 2" | SUS316L | φ11 | 0.5m / 1m / 1.5m / 2m | None | Single-Phase / Three-Phase | None | None | ||
- | 1 Piece(s) | 9 Day(s) | SUS 2" | SUS316L | φ11 | None | None | Single-Phase / Three-Phase | None | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | SUS 2" | SUS316L | φ11 | 0.5m / 1m / 1.5m / 2m | None | Single-Phase / Three-Phase | None | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | SUS 2" | SUS316L | φ11 | None | Epoxy Model | Single-Phase / Three-Phase | None | None | ||
- | 1 Piece(s) | 9 Day(s) | SUS 2" | SUS316L | φ11 | 0.5m / 1m / 1.5m / 2m | Epoxy Model | Single-Phase / Three-Phase | None | None | ||
- | 1 Piece(s) | 9 Day(s) | SUS 2" | SUS316L | φ11 | None | Epoxy Model | Single-Phase / Three-Phase | None | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | SUS 2" | SUS316L | φ11 | 0.5m / 1m / 1.5m / 2m | Epoxy Model | Single-Phase / Three-Phase | None | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | SUS 2" | SUS316L | φ11 | None | None | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | None | ||
- | 1 Piece(s) | 9 Day(s) | SUS 2" | SUS316L | φ11 | 0.5m / 1m / 1.5m / 2m | None | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | None | ||
- | 1 Piece(s) | 9 Day(s) | SUS 2" | SUS316L | φ11 | None | None | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | 2m / 3m / 4m / 5m / 10m | ||
- | 1 Piece(s) | 9 Day(s) | SUS 2" | SUS316L | φ11 | 0.5m / 1m / 1.5m / 2m | None | Single-Phase / Three-Phase | Bi-Metal (8 mm) / RTD (PTD100Ω) / Analog Regulator (AC110) / Analog Regulator (AC320) / K Thermocouple Compatible | 2m / 3m / 4m / 5m / 10m |
Loading...Tải…
Property of Heater | For Oil heating | Electric Power Density(W/㎠) | 4 | Waterproof | 1 |
---|---|---|---|---|---|
Screw plug link | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy