(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SRG-53C-14K5X22 |
SRG-53C-14K5X22K6 |
SRG-53C-14K5X22K7 |
SRG-53C-14K5X22K8 |
SRG-53C-14X22 |
SRG-53C-14X22K6 |
SRG-53C-14X22K7 |
SRG-53C-14X22K8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Body Material | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Material | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,045,272 VND | 1 Piece(s) | 6 Day(s) | 10 | Servo Motor / Stepping Motor / Encoder | 10.01~20.00 | 14 | 22 | 53 | 51 | 2001~4000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | Aluminum / Steel / aluminum | 11 | 3000 | 0 | Aluminum | 9.8X10-5 | One Side Key Seat / One Side Key Way | K5 | 5 | 2.3 | - | - | - | 19 | ||
1,110,353 VND | 1 Piece(s) | 6 Day(s) | 10 | Servo Motor / Stepping Motor / Encoder | 10.01~20.00 | 14 | 22 | 53 | 51 | 2001~4000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | Aluminum / Steel / aluminum | 11 | 3000 | 0 | Aluminum | 9.8X10-5 | Both key grooves / Both sides keyway | K5 | 5 | 2.3 | K6 | 6 | 2.8 | 19 | ||
1,110,353 VND | 1 Piece(s) | 6 Day(s) | 10 | Servo Motor / Stepping Motor / Encoder | 10.01~20.00 | 14 | 22 | 53 | 51 | 2001~4000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | Aluminum / Steel / aluminum | 11 | 3000 | 0 | Aluminum | 9.8X10-5 | Both key grooves / Both sides keyway | K5 | 5 | 2.3 | K7 | 7 | 3 | 19 | ||
1,110,353 VND | 1 Piece(s) | 6 Day(s) | 10 | Servo Motor / Stepping Motor / Encoder | 10.01~20.00 | 14 | 22 | 53 | 51 | 2001~4000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | Aluminum / Steel / aluminum | 11 | 3000 | 0 | Aluminum | 9.8X10-5 | Both key grooves / Both sides keyway | K5 | 5 | 2.3 | K8 | 8 | 3.3 | 19 | ||
1,001,880 VND | 1 Piece(s) | 6 Day(s) | 10 | Servo Motor / Stepping Motor / Encoder | 10.01~20.00 | 14 | 22 | 53 | 51 | 2001~4000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | Aluminum / Steel / aluminum | 11 | 3000 | 0 | Aluminum | 9.8X10-5 | Key Seat Exist / No Keyway | - | - | - | - | - | - | 19 | ||
1,066,967 VND | 1 Piece(s) | 6 Day(s) | 10 | Servo Motor / Stepping Motor / Encoder | 10.01~20.00 | 14 | 22 | 53 | 51 | 2001~4000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | Aluminum / Steel / aluminum | 11 | 3000 | 0 | Aluminum | 9.8X10-5 | One Side Key Seat / One Side Key Way | - | - | - | K6 | 6 | 2.8 | 19 | ||
1,066,967 VND | 1 Piece(s) | 6 Day(s) | 10 | Servo Motor / Stepping Motor / Encoder | 10.01~20.00 | 14 | 22 | 53 | 51 | 2001~4000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | Aluminum / Steel / aluminum | 11 | 3000 | 0 | Aluminum | 9.8X10-5 | One Side Key Seat / One Side Key Way | - | - | - | K7 | 7 | 3 | 19 | ||
1,066,967 VND | 1 Piece(s) | 6 Day(s) | 10 | Servo Motor / Stepping Motor / Encoder | 10.01~20.00 | 14 | 22 | 53 | 51 | 2001~4000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | Aluminum / Steel / aluminum | 11 | 3000 | 0 | Aluminum | 9.8X10-5 | One Side Key Seat / One Side Key Way | - | - | - | K8 | 8 | 3.3 | 19 |
Loading...Tải…
Allowable Angular Misalignment(deg) | 0 | Operating Temperature Range(°C) | -50::200 | Allowable Axial Clearance (±)(mm) | 0 |