(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SRG-43C-11K4X22K8 |
SRG-43C-11X22K8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Body Material | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Material | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
994,641 VND | 1 Piece(s) | 6 Day(s) | 10 | Servo Motor / Stepping Motor / Encoder | 3.01~5.00 | 11 | 22 | 43 | 41 | 2001~4000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | Aluminum / Steel / aluminum | 4.5 | 4000 | 0 | Aluminum | 3.4X10-5 | Both key grooves / Both sides keyway | K4 | 4 | 1.8 | K8 | 8 | 3.3 | 970 | ||
951,251 VND | 1 Piece(s) | 6 Day(s) | 10 | Servo Motor / Stepping Motor / Encoder | 3.01~5.00 | 11 | 22 | 43 | 41 | 2001~4000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | Aluminum / Steel / aluminum | 4.5 | 4000 | 0 | Aluminum | 3.4X10-5 | One Side Key Seat / One Side Key Way | - | - | - | K8 | 8 | 3.3 | 970 |
Loading...Tải…
Allowable Angular Misalignment(deg) | 0 | Operating Temperature Range(°C) | -50::200 | Allowable Axial Clearance (±)(mm) | 0 |