(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rigid Coupling (SRG Series) (Part Number)

Rigid Coupling (SRG Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      434,495VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
SRGL-43C-10K4X15K5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

1,042,203 VND

1 Piece(s) 6 Day(s) 10Servo Motor / Stepping Motor / Encoder3.01~5.00101543522001~4000Backlash 0 / Low Inertia Moment / Small / Heat ResistantAluminum538000Aluminum4.2X10-5Both sides keywayK441.8K552.3-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) -50::200 Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SRGL-43C-10K4X15K5 in the Rigid Coupling (SRG Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SRGL-43C-10K4X15K5 trong chuỗi Rigid Coupling (SRG Series).

Products like this...

Part Number
SRG-16-3X5K2
SRG-16-3X6
SRG-16-3X6K2
SRGL-43C-10K4X15K6
SRGL-43C-10K4X16
SRGL-43C-10K4X16K5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

465,598 VND

1 Piece(s) 6 Day(s) 10-0.05~1.00351622.510001~78000-Steel / aluminum0.322000--3.7X10-7One Side Key Seat---K221600

434,495 VND

1 Piece(s) 6 Day(s) 10-0.05~1.00361622.510001~78000-Steel / aluminum0.322000--3.7X10-7Key Seat Exist------600

465,598 VND

1 Piece(s) 6 Day(s) 10-0.05~1.00361622.510001~78000-Steel / aluminum0.322000--3.7X10-7One Side Key Seat---K221600

1,063,898 VND

1 Piece(s) 6 Day(s) 10Servo Motor / Stepping Motor / Encoder3.01~5.00101543522001~4000Backlash 0 / Low Inertia Moment / Heat Resistant / SmallAluminum538000Aluminum4.2X10-5Both sides keywayK441.8K662.8-

998,816 VND

1 Piece(s) 6 Day(s) 10Servo Motor / Stepping Motor / Encoder3.01~5.00101643522001~4000Backlash 0 / Low Inertia Moment / Heat Resistant / SmallAluminum538000Aluminum4.2X10-5One Side Key WayK441.8----

1,042,203 VND

1 Piece(s) 6 Day(s) 10Servo Motor / Stepping Motor / Encoder3.01~5.00101643522001~4000Backlash 0 / Low Inertia Moment / Heat Resistant / SmallAluminum538000Aluminum4.2X10-5Both sides keywayK441.8K552.3-