(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 (ICT) 21/10/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Rigid Coupling (SRG Series) (Part Number)

Rigid Coupling (SRG Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      434,495VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
SRG-32-8X12K5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

545,363 VND

1 Piece(s) 6 Day(s) 10-1.01~3.00812324010001~78000-Steel / aluminum212000--1.0X10-5One Side Key Seat---K552.3600

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) -50::200 Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SRG-32-8X12K5 in the Rigid Coupling (SRG Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SRG-32-8X12K5 trong chuỗi Rigid Coupling (SRG Series).

Products like this...

Part Number
SRG-16-3X5K2
SRG-16-3X6
SRG-16-3X6K2
SRG-32-8X14
SRG-32-8X14K5
SRG-32-8X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

465,598 VND

1 Piece(s) 6 Day(s) 10-0.05~1.00351622.510001~78000-Steel / aluminum0.322000--3.7X10-7One Side Key Seat---K221600

434,495 VND

1 Piece(s) 6 Day(s) 10-0.05~1.00361622.510001~78000-Steel / aluminum0.322000--3.7X10-7Key Seat Exist------600

465,598 VND

1 Piece(s) 6 Day(s) 10-0.05~1.00361622.510001~78000-Steel / aluminum0.322000--3.7X10-7One Side Key Seat---K221600

514,259 VND

1 Piece(s) 6 Day(s) 10-1.01~3.00814324010001~78000-Steel / aluminum212000--1.0X10-5Key Seat Exist------600

545,363 VND

1 Piece(s) 6 Day(s) 10-1.01~3.00814324010001~78000-Steel / aluminum212000--1.0X10-5One Side Key Seat---K552.3600

514,259 VND

1 Piece(s) 6 Day(s) 10-1.01~3.00815324010001~78000-Steel / aluminum212000--1.0X10-5Key Seat Exist------600