(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SRG-20C-8K3X8 |
SRG-20C-8K3X8K2 |
SRG-20C-8K3X8K3 |
SRG-20C-8K3X8K4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Body Material | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Material | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
502,349 VND | 1 Piece(s) | 6 Day(s) | 10 | Servo Motor / Stepping Motor / Encoder | 0.05~1.00 | 8 | 8 | 20 | 20 | 4001~10000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | Aluminum / Steel / aluminum | 0.5 | 7000 | 0 | Aluminum | 8.7X10-7 | One Side Key Seat / One Side Key Way | K3 | 3 | 1.4 | - | - | - | 900 | ||
533,901 VND | 1 Piece(s) | 6 Day(s) | 10 | Servo Motor / Stepping Motor / Encoder | 0.05~1.00 | 8 | 8 | 20 | 20 | 4001~10000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | Aluminum / Steel / aluminum | 0.5 | 7000 | 0 | Aluminum | 8.7X10-7 | Both key grooves / Both sides keyway | K3 | 3 | 1.4 | K2 | 2 | 1 | 900 | ||
445,913 VND | 1 Piece(s) | 12 Day(s) or more | 10 | Servo Motor / Stepping Motor / Encoder | 0.05~1.00 | 8 | 8 | 20 | 20 | 4001~10000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | Aluminum / Steel / aluminum | 0.5 | 7000 | 0 | Aluminum | 8.7X10-7 | Both key grooves / Both sides keyway | K3 | 3 | 1.4 | K3 | 3 | 1.4 | 900 | ||
533,901 VND | 1 Piece(s) | 6 Day(s) | 10 | Servo Motor / Stepping Motor / Encoder | 0.05~1.00 | 8 | 8 | 20 | 20 | 4001~10000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | Aluminum / Steel / aluminum | 0.5 | 7000 | 0 | Aluminum | 8.7X10-7 | Both key grooves / Both sides keyway | K3 | 3 | 1.4 | K4 | 4 | 1.8 | 900 |
Loading...Tải…
Allowable Angular Misalignment(deg) | 0 | Operating Temperature Range(°C) | -50::200 | Allowable Axial Clearance (±)(mm) | 0 |