(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Application of newly developed high-performance disk file format
・High torsional stiffness
・Compact design
・1/10 taper bushing
・High permissible torque
・Suitable for low moment of inertia and high rotation speed
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint
Part Number |
---|
SHDS-66-15K6X15K5 |
SHDS-66-15K6X17K5 |
SHDS-66-16K6X17K5 |
SHDS-66-17K6X17K5 |
SHDS-66C-15K6X15K5 |
SHDS-66C-15K6X17K5 |
SHDS-66C-16K6X17K5 |
SHDS-66C-17K6X17K5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Allowable Misalignment | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,503,491 VND | 1 Piece(s) | 6 Day(s) | 10 | 15 | 15 | 66 | 56.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | Aluminum / Aluminum | 60 | 0.7 | 0.02 | - | 7000 ~ 7500 | Aluminum | 0.2 ~ 0.3 | 8.0X10-5 | Both sides keyway | K6 | 6 | 2.8 | K5 | 5 | 2.3 | ||
2,503,491 VND | 1 Piece(s) | 6 Day(s) | 10 | 15 | 15 | 66 | 56.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum / Aluminum | 60 | 0.7 | 0 ~ 0.02 | - | 6500 ~ 7500 | Aluminum | ±0.2 / ±0.3 | 1.0X10-4 / 8.0X10-5 | Both sides keyway | K6 | 6 | 2.8 | K5 | 5 | 2.3 | ||
2,503,491 VND | 1 Piece(s) | 6 Day(s) | 10 | 15 | 15 | 66 | 56.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum / Aluminum | 60 | 0.7 | 0 ~ 0.02 | - | 6500 ~ 7500 | Aluminum | ±0.2 / ±0.3 | 1.0X10-4 / 8.0X10-5 | Both sides keyway | K6 | 6 | 2.8 | K5 | 5 | 2.3 | ||
2,503,491 VND | 1 Piece(s) | 6 Day(s) | 10 | 15 | 15 | 66 | 56.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum / Aluminum | 60 | 0.7 | 0 ~ 0.02 | - | 6500 ~ 7500 | Aluminum | ±0.2 / ±0.3 | 1.0X10-4 / 8.0X10-5 | Both sides keyway | K6 | 6 | 2.8 | K5 | 5 | 2.3 | ||
3,411,469 VND | 1 Piece(s) | 6 Day(s) | 10 | 15 | 15 | 66 | 56.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | Aluminum | 60 | 0.7 | - | - | 7000 | Aluminum | 0.2 | 1.0X10-4 | Both sides keyway | K6 | 6 | 2.8 | K5 | 5 | 2.3 | ||
3,411,469 VND | 1 Piece(s) | 6 Day(s) | 10 | 15 | 15 | 66 | 56.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum | 60 | 0.7 | 0 | - | 7000 | Aluminum | ±0.2 | 1.0X10-4 | Both sides keyway | K6 | 6 | 2.8 | K5 | 5 | 2.3 | ||
3,411,469 VND | 1 Piece(s) | 6 Day(s) | 10 | 15 | 15 | 66 | 56.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum | 60 | 0.7 | 0 | - | 7000 | Aluminum | ±0.2 | 1.0X10-4 | Both sides keyway | K6 | 6 | 2.8 | K5 | 5 | 2.3 | ||
3,411,469 VND | 1 Piece(s) | 6 Day(s) | 10 | 15 | 15 | 66 | 56.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum | 60 | 0.7 | 0 | - | 7000 | Aluminum | ±0.2 | 1.0X10-4 | Both sides keyway | K6 | 6 | 2.8 | K5 | 5 | 2.3 |
Loading...Tải…
Type | Disc Type | Application | Servo Motor / Stepping Motor | Max. Rotational Speed Range(r/min) | 4001~10000 |
---|---|---|---|---|---|
Product Category | Coupling body | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |