(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・High torsional rigidity, excellent positioning power
・Used for high precision position control system
・Low moment of inertia
・Semi-permanent life
・Deflection, eccentricity accepted
・The characteristics of positive / reverse are the same
・Single disc, double disc type (can not accommodate eccentric type in case of single type)
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint
Part Number |
---|
SDA-22C-5K2X9.525K4 |
SDA-22C-6K2X9.525K4 |
SDA-22C-6.35K2X8K4 |
SDA-22C-6.35K2X9.525K4 |
SDA-22C-7K2X9.525K4 |
SDA-22C-8K2X9.525K4 |
SDA-22C-9.525K2X9.525K4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
825,302 VND | 1 Piece(s) | 6 Day(s) | 10 | 3 | 3 | 22.2 | 33 | Servo Motor / Stepping Motor | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 1.1 | 3 | 0.4 | Coupling body | 0.21~0.40 | 10000 | Aluminum | ±0.2 | 1.5X10-6 | With Keyway | K2 | 2 | 1 | K4 | 4 | 1.8 | ||
825,302 VND | 1 Piece(s) | 6 Day(s) | 10 | 3 | 3 | 22.2 | 33 | Servo Motor / Stepping Motor | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 1.1 | 3 | 0.4 | Coupling body | 0.21~0.40 | 10000 | Aluminum | ±0.2 | 1.5X10-6 | With Keyway | K2 | 2 | 1 | K4 | 4 | 1.8 | ||
825,302 VND | 1 Piece(s) | 6 Day(s) | 10 | 3 | 3 | 22.2 | 33 | Servo Motor / Stepping Motor | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 1.1 | 3 | 0.4 | Coupling body | 0.21~0.40 | 10000 | Aluminum | ±0.2 | 1.5X10-6 | With Keyway | K2 | 2 | 1 | K4 | 4 | 1.8 | ||
825,302 VND | 1 Piece(s) | 6 Day(s) | 10 | 3 | 3 | 22.2 | 33 | Servo Motor / Stepping Motor | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 1.1 | 3 | 0.4 | Coupling body | 0.21~0.40 | 10000 | Aluminum | ±0.2 | 1.5X10-6 | With Keyway | K2 | 2 | 1 | K4 | 4 | 1.8 | ||
825,302 VND | 1 Piece(s) | 6 Day(s) | 10 | 3 | 3 | 22.2 | 33 | Servo Motor / Stepping Motor | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 1.1 | 3 | 0.4 | Coupling body | 0.21~0.40 | 10000 | Aluminum | ±0.2 | 1.5X10-6 | With Keyway | K2 | 2 | 1 | K4 | 4 | 1.8 | ||
825,302 VND | 1 Piece(s) | 6 Day(s) | 10 | 3 | 3 | 22.2 | 33 | Servo Motor / Stepping Motor | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 1.1 | 3 | 0.4 | Coupling body | 0.21~0.40 | 10000 | Aluminum | ±0.2 | 1.5X10-6 | With Keyway | K2 | 2 | 1 | K4 | 4 | 1.8 | ||
825,302 VND | 1 Piece(s) | 6 Day(s) | 10 | 3 | 3 | 22.2 | 33 | Servo Motor / Stepping Motor | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 1.1 | 3 | 0.4 | Coupling body | 0.21~0.40 | 10000 | Aluminum | ±0.2 | 1.5X10-6 | With Keyway | K2 | 2 | 1 | K4 | 4 | 1.8 |
Loading...Tải…
Type | Disc Type | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |