(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Disc Type Coupling (SD Series) (Part Number)

Disc Type Coupling (SD Series)
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      443,638VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・High torsional rigidity, excellent positioning power
・Used for high precision position control system
・Low moment of inertia
・Semi-permanent life
・Deflection, eccentricity accepted
・The characteristics of positive / reverse are the same
・Single disc, double disc type (can not accommodate eccentric type in case of single type)
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint

 
Part Number
SDA-64C-22K8X22K8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

2,455,811 VND

1 Piece(s) 6 Day(s) 1022226489.5Servo Motor / Stepping Motor20.01~50.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum3130.5Coupling body0.41~1.06500Aluminum0.52.7X10-4Both sides keywayK883.3K883.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Disc Type Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDA-64C-22K8X22K8 in the Disc Type Coupling (SD Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SDA-64C-22K8X22K8 trong chuỗi Disc Type Coupling (SD Series).

Products like this...

Part Number
SDA-22-3X5
SDA-22-3X5K2
SDA-22-3X6
SDA-64C-22K8X24
SDA-64C-22K8X24K7
SDA-64C-22K8X24K8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

550,809 VND

1 Piece(s) 6 Day(s) 103522.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Key Seat Exist------

594,196 VND

1 Piece(s) 6 Day(s) 103522.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key Seat---K221

550,809 VND

1 Piece(s) 6 Day(s) 103622.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Key Seat Exist------

2,390,728 VND

1 Piece(s) 6 Day(s) 1022246489.5Servo Motor / Stepping Motor20.01~50.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum3130.5Coupling body0.41~1.06500Aluminum0.52.7X10-4One Side Key WayK883.3---

2,455,811 VND

1 Piece(s) 6 Day(s) 1022246489.5Servo Motor / Stepping Motor20.01~50.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum3130.5Coupling body0.41~1.06500Aluminum0.52.7X10-4Both sides keywayK883.3K773

2,455,811 VND

1 Piece(s) 6 Day(s) 1022246489.5Servo Motor / Stepping Motor20.01~50.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum3130.5Coupling body0.41~1.06500Aluminum0.52.7X10-4Both sides keywayK883.3K883.3