(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・High torsional rigidity, excellent positioning power
・Used for high precision position control system
・Low moment of inertia
・Semi-permanent life
・Deflection, eccentricity accepted
・The characteristics of positive / reverse are the same
・Single disc, double disc type (can not accommodate eccentric type in case of single type)
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint
Part Number |
---|
SDA-64C-16K6X30K10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,477,504 VND | 1 Piece(s) | 6 Day(s) | 10 | 16 | 30 | 64 | 89.5 | Servo Motor / Stepping Motor | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 31 | 3 | 0.5 | Coupling body | 0.41~1.0 | 6500 | Aluminum | 0.5 | 2.7X10-4 | Both sides keyway | K6 | 6 | 2.8 | K10 | 10 | 3.3 |
Loading...Tải…
Type | Disc Type | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
---|
Please check the type/dimensions/specifications of the part SDA-64C-16K6X30K10 in the Disc Type Coupling (SD Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SDA-64C-16K6X30K10 trong chuỗi Disc Type Coupling (SD Series).
Part Number |
---|
SDA-22-3X5 |
SDA-22-3X5K2 |
SDA-22-3X6 |
SDA-64C-16K6X30K12 |
SDA-64C-16K6X30K8 |
SDA-64C-16K6X30K9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
550,809 VND | 1 Piece(s) | 6 Day(s) | 10 | 3 | 5 | 22.2 | 28.3 | Servo Motor / Stepping Motor | - | High accuracy / Backlash 0 / Small | - | - | Aluminum | 1.1 | 1.5 | 0.12 | - | - | 12000 | - | 0.2 | 1.3X10-6 | Key Seat Exist | - | - | - | - | - | - | ||
594,196 VND | 1 Piece(s) | 6 Day(s) | 10 | 3 | 5 | 22.2 | 28.3 | Servo Motor / Stepping Motor | - | High accuracy / Backlash 0 / Small | - | - | Aluminum | 1.1 | 1.5 | 0.12 | - | - | 12000 | - | 0.2 | 1.3X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 | ||
550,809 VND | 1 Piece(s) | 6 Day(s) | 10 | 3 | 6 | 22.2 | 28.3 | Servo Motor / Stepping Motor | - | High accuracy / Backlash 0 / Small | - | - | Aluminum | 1.1 | 1.5 | 0.12 | - | - | 12000 | - | 0.2 | 1.3X10-6 | Key Seat Exist | - | - | - | - | - | - | ||
2,477,504 VND | 1 Piece(s) | 6 Day(s) | 10 | 16 | 30 | 64 | 89.5 | Servo Motor / Stepping Motor | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 31 | 3 | 0.5 | Coupling body | 0.41~1.0 | 6500 | Aluminum | 0.5 | 2.7X10-4 | Both sides keyway | K6 | 6 | 2.8 | K12 | 12 | 3.3 | ||
2,455,811 VND | 1 Piece(s) | 6 Day(s) | 10 | 16 | 30 | 64 | 89.5 | Servo Motor / Stepping Motor | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 31 | 3 | 0.5 | Coupling body | 0.41~1.0 | 6500 | Aluminum | 0.5 | 2.7X10-4 | Both sides keyway | K6 | 6 | 2.8 | K8 | 8 | 3.3 | ||
2,455,811 VND | 1 Piece(s) | 6 Day(s) | 10 | 12 | 12 | 64 | 89.5 | Servo Motor / Stepping Motor | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 31 | 3 | 0.5 | Coupling body | 0.41~1.0 | 6500 | Aluminum | ±0.5 | 2.7X10-4 | With Keyway | K6 | 6 | 2.8 | K9 | 9 | 3.3 |