(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
OLDHAM Type Coupling (SOH Series) (Part Number)

OLDHAM Type Coupling (SOH Series)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      407,683VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Electrical insulation effect, non-magnetic
・Absorption of excellent eccentricity and declination (slip phenomenon of middle disc and rounding effect of hub)
・Easy to assemble and replace
・ Minimization of axial load during unalignment
・Free flow, low bearing load
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint

Part Number
SOH-32-6.35K2X10K3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Shaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

588,393 VND

1 Piece(s) 6 Day(s) 10-6.35103232Standard / Stepping Motor5.01~10.00Backlash 0 / Vibration Absorption-4001~10000Aluminum722.5-1.1~3.04800Polyacetal-0.26.7X10-6Both key groovesK221K331.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part SOH-32-6.35K2X10K3 in the OLDHAM Type Coupling (SOH Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SOH-32-6.35K2X10K3 trong chuỗi OLDHAM Type Coupling (SOH Series).

Products like this...

Part Number
SOH-120C-25K10X25K8
SOH-120C-25K10X25K9
SOH-120C-25K10X28
SOH-32-6.35K2X10K4
SOH-32-6.35K2X11
SOH-32-6.35K2X11K4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Shaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

10,656,074 VND

1 Piece(s) 6 Day(s) 10-2525118138.7Stepping Motor / Standard100~Less than 500Backlash 0 / Vibration Absorption-2001~4000Aluminum20017-5.1~1002500Polyacetal-±0.66.5X10-3Both key groovesK10103.3K883.3

10,656,074 VND

1 Piece(s) 6 Day(s) 10-2525118138.7Stepping Motor / Standard100~Less than 500Backlash 0 / Vibration Absorption-2001~4000Aluminum20017-5.1~1002500Polyacetal-±0.66.5X10-3Both key groovesK10103.3K993.3

10,590,989 VND

1 Piece(s) 6 Day(s) 10-2525118138.7Stepping Motor / Standard100~Less than 500Backlash 0 / Vibration Absorption-2001~4000Aluminum20017-5.1~1002500Polyacetal-±0.66.5X10-3One Side Key SeatK10103.3---

588,393 VND

1 Piece(s) 6 Day(s) 10-6.35103232Stepping Motor / Standard5.01~10.00Backlash 0 / Vibration Absorption-4001~10000Aluminum722.5-1.1~3.04800Polyacetal-0.26.7X10-6Both key groovesK221K441.8

545,002 VND

1 Piece(s) 6 Day(s) 10-6.35113232Stepping Motor / Standard5.01~10.00Backlash 0 / Vibration Absorption-4001~10000Aluminum722.5-1.1~3.04800Polyacetal-0.26.7X10-6One Side Key SeatK221---

588,393 VND

1 Piece(s) 6 Day(s) 10-6.35113232Stepping Motor / Standard5.01~10.00Backlash 0 / Vibration Absorption-4001~10000Aluminum722.5-1.1~3.04800Polyacetal-0.26.7X10-6Both key groovesK221K441.8