(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Electrical insulation effect, non-magnetic
・Absorption of excellent eccentricity and declination (slip phenomenon of middle disc and rounding effect of hub)
・Easy to assemble and replace
・ Minimization of axial load during unalignment
・Free flow, low bearing load
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint
Part Number |
---|
SOH-70-19K6X19K6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,043,616 VND | 1 Piece(s) | 6 Day(s) | 10 | - | 19 | 19 | 73 | 77 | Standard / Stepping Motor | 50.01~100.00 | Backlash 0 / Vibration Absorption | - | 2001~4000 | Aluminum | 65 | 2 | 3.5 | - | 3.1~5.0 | 3000 | Polyacetal | - | 0.2 | 4.5X10-4 | Both key grooves | K6 | 6 | 2.8 | K6 | 6 | 2.8 |
Loading...Tải…
Operating Temperature Range(°C) | -20::80 |
---|
Please check the type/dimensions/specifications of the part SOH-70-19K6X19K6 in the OLDHAM Type Coupling (SOH Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SOH-70-19K6X19K6 trong chuỗi OLDHAM Type Coupling (SOH Series).
Part Number |
---|
SOH-120C-25K10X25K8 |
SOH-120C-25K10X25K9 |
SOH-120C-25K10X28 |
SOH-70-19K6X19K7 |
SOH-70-19K6X19K8 |
SOH-70-19K6X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,656,074 VND | 1 Piece(s) | 6 Day(s) | 10 | - | 25 | 25 | 118 | 138.7 | Stepping Motor / Standard | 100~Less than 500 | Backlash 0 / Vibration Absorption | - | 2001~4000 | Aluminum | 200 | 1 | 7 | - | 5.1~100 | 2500 | Polyacetal | - | ±0.6 | 6.5X10-3 | Both key grooves | K10 | 10 | 3.3 | K8 | 8 | 3.3 | ||
10,656,074 VND | 1 Piece(s) | 6 Day(s) | 10 | - | 25 | 25 | 118 | 138.7 | Stepping Motor / Standard | 100~Less than 500 | Backlash 0 / Vibration Absorption | - | 2001~4000 | Aluminum | 200 | 1 | 7 | - | 5.1~100 | 2500 | Polyacetal | - | ±0.6 | 6.5X10-3 | Both key grooves | K10 | 10 | 3.3 | K9 | 9 | 3.3 | ||
10,590,989 VND | 1 Piece(s) | 6 Day(s) | 10 | - | 25 | 25 | 118 | 138.7 | Stepping Motor / Standard | 100~Less than 500 | Backlash 0 / Vibration Absorption | - | 2001~4000 | Aluminum | 200 | 1 | 7 | - | 5.1~100 | 2500 | Polyacetal | - | ±0.6 | 6.5X10-3 | One Side Key Seat | K10 | 10 | 3.3 | - | - | - | ||
2,043,616 VND | 1 Piece(s) | 6 Day(s) | 10 | - | 19 | 19 | 73 | 77 | Stepping Motor / Standard | 50.01~100.00 | Backlash 0 / Vibration Absorption | - | 2001~4000 | Aluminum | 65 | 2 | 3.5 | - | 3.1~5.0 | 3000 | Polyacetal | - | 0.2 | 4.5X10-4 | Both key grooves | K6 | 6 | 2.8 | K7 | 7 | 3 | ||
2,043,616 VND | 1 Piece(s) | 6 Day(s) | 10 | - | 19 | 19 | 73 | 77 | Stepping Motor / Standard | 50.01~100.00 | Backlash 0 / Vibration Absorption | - | 2001~4000 | Aluminum | 65 | 2 | 3.5 | - | 3.1~5.0 | 3000 | Polyacetal | - | 0.2 | 4.5X10-4 | Both key grooves | K6 | 6 | 2.8 | K8 | 8 | 3.3 | ||
1,978,533 VND | 1 Piece(s) | 6 Day(s) | 10 | - | 19 | 20 | 73 | 77 | Stepping Motor / Standard | 50.01~100.00 | Backlash 0 / Vibration Absorption | - | 2001~4000 | Aluminum | 65 | 2 | 3.5 | - | 3.1~5.0 | 3000 | Polyacetal | - | 0.2 | 4.5X10-4 | One Side Key Seat | K6 | 6 | 2.8 | - | - | - |