(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Electrical insulation effect, non-magnetic
・Absorption of excellent eccentricity and declination (slip phenomenon of middle disc and rounding effect of hub)
・Easy to assemble and replace
・ Minimization of axial load during unalignment
・Free flow, low bearing load
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint
Part Number |
---|
SOH-32S-8K4X12K4 |
SOH-32SC-8K4X12K4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
590,758 VND | 1 Piece(s) | 6 Day(s) | 10 | - | 8 | 12 | 32 | 38.5 | Standard / Stepping Motor | 5.01~10.00 | Backlash 0 / Vibration Absorption | - | 4001~10000 | Aluminum | 7 | 2 | 2.5 | - | 1.1~3.0 | 4800 | Polyacetal | - | 0.2 | 1.1X10-5 | Both key grooves | K4 | 4 | 1.8 | K4 | 4 | 1.8 | ||
663,478 VND | 1 Piece(s) | 6 Day(s) | 10 | - | 8 | 12 | 32 | 38.5 | Standard / Stepping Motor | 5.01~10.00 | Backlash 0 / Vibration Absorption | - | 4001~10000 | Aluminum | 7 | 2 | 2.5 | - | 1.1~3.0 | 4800 | Polyacetal | - | 0.2 | 1.1X10-5 | Both key grooves | K4 | 4 | 1.8 | K4 | 4 | 1.8 |
Loading...Tải…
Operating Temperature Range(°C) | -20::80 |