(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Slit Type Coupling (SRB Series) (Part Number)

Slit Type Coupling (SRB Series)
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      373,870VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Zero backlash
・Eccentricity, declination, complete end-play absorption (spring of Radical Beam Sit)
・High rigidity aluminum alloy (AL 7075-T6)
・High torsional stiffness and allowable torque
・Low moment of inertia, stability at high rotational speed
・ Static reversal is the same
・Oil resistance, chemical resistance
•Related keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint

Part Number
SRB-22-5X8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

508,420 VND

1 Piece(s) 6 Day(s) 105822.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Key Seat Exist------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Slit type Application Stepping Motor Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRB-22-5X8 in the Slit Type Coupling (SRB Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SRB-22-5X8 trong chuỗi Slit Type Coupling (SRB Series).

Products like this...

Part Number
SRB-12-3X5K2
SRB-12-4X4
SRB-12-4X5
SRB-22-5X8K2
SRB-22-5X8K3
SRB-22-5X8K4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

491,808 VND

1 Piece(s) 6 Day(s) 103312.7180.05~1.00High Torque / High torsional rigidity / Backlash 010001~78000Aluminum0.22.50.10.02~0.240000Polyacetal±0.31.04X10-7One Side Key Seat---K221

445,294 VND

1 Piece(s) 5 Day(s) 104412.7181.01~3.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant10001~78000Aluminum0.22.50.10.02~0.240000-±0.31.04X10-7Key Seat Exist------

445,154 VND

1 Piece(s) 6 Day(s) 104512.7181.01~3.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant10001~78000Aluminum0.22.50.10.02~0.240000-±0.31.04X10-7Key Seat Exist------

562,661 VND

1 Piece(s) 6 Day(s) 105822.2251.01~3.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key Seat---K221

562,661 VND

1 Piece(s) 6 Day(s) 105822.2251.01~3.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key Seat---K331.4

562,661 VND

1 Piece(s) 6 Day(s) 105822.2251.01~3.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key Seat---K441.8